Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
Nøkkelord: 2
19
Enheter
19
File types
19
Kategorier
19
Klassifiseringer
19
Festo
Part number
(TNR)
19
Type
(TYP)
19
Stroke
(HUB)
19
Nominal size
(KDM)
19
Design
(AUSF)
19
Width
(A)
19
Piston diameter
(AB)
19
Length
(AM)
19
Width
(B)
19
Length
(B2)
19
Length
(B3)
19
Width
(B4)
19
Width
(B9)
19
Length
(BB)
19
Thread
(BE)
19
Diameter
(BS)
19
Height
(C)
19
Diameter
(CD)
19
Diameter
(D)
19
Diameter
(D1)
19
Diameter
(D2)
19
Diameter
(D6)
19
Diameter
(DB)
19
Diameter
(DS)
19
Length
(E)
19
Thread
(EE)
19
Thread
(FF)
19
Thread
(KK)
19
Filter
Festo CAD-katalog
ESAZA
Her finner du CAD-modeller av Festo
Legg til katalogsøk
Preferred catalog language
EN
Katalogfilter
Alle leverandørland/regioner
Alle markeder
...
Festo
Products (A - Z)
E
ESAZA
Festo
Products (A - Z)
E
ESAZA
ESAZA
Round cylinder
Nøkkelord
Products
Round cylinder
Datterselskaper:
Norway
Oslo
Festo AS
Landesgesellschaft
Ole Deviks vei 2, 0666 Oslo,
Oslo
+47 22 72 89 50
+47 22 72 89 51
info_no@festo.com
www.festo.no