Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
Nøkkelord: 3
62
Enheter
62
File types
62
Funken
Type
(TYP)
62
Weight
(CNSMASSEXACT)
62
Pressure difference
(DD)
62
Safety type
(SA)
62
Number of poles
(PZ)
62
Sync. Rev. Range. at 50 Hz
(SD)
62
From 10 Hz
(SD1)
62
To 60 Hz
(SD2)
62
Engine power
(ML)
62
Rated current
(A) at 400V / 50Hz or 230V / 50Hz (NS)
62
Size
(BG)
62
Design type
(BA)
62
Specification
(ASTEXT)
62
Flow
(VS)
62
Filter
Funken CAD-katalog
Flat version
Her finner du CAD-modeller av Funken
Legg til katalogsøk
Preferred catalog language
EN
Katalogfilter
Alle leverandørland/regioner
Alle markeder
...
Funken
Roof fan
Flat version
Funken
Roof fan
Flat version
Roof fan FDvF 110+
Roof fan
Roof fan FDvF 125
Roof fan
Roof fan FDvF 125/140
Roof fan
Roof fan FDvF 160
Roof fan
Roof fan FDvF 160/180
Roof fan
Roof fan FDvF 200
Roof fan
Roof fan FDvF 200/225
Roof fan
Roof fan FDvF 250
Roof fan
Roof fan FDvF 250/280
Roof fan
Nøkkelord
Roof fan
version
Flat
Datterselskaper:
Germany
Hennef (Sieg) 53773
Funken Kunststoffanlagen GmbH
Meysstr.1
Hennef (Sieg)
+49 (0)2242 / 92 09 0
+49 (0)2242 / 92 09 11
funken@funken.dede
www.funken.de