2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

01126-31460120

Expand Table
EN
1/5
Forhåndsvisning av bilde
PREVIEWPERLINE
Order No.
BEST
Material
MATERIAL
width
B [mm]
height
H [mm]
height
H4 [mm]
Length
L [mm]
Length
L6 [mm]
distance
L9 [mm]
T-Nutenbreite
BN [mm]
Reihen in X-Richtung
NL
Reihen in Y-Richtung
NB1
Weight ca.
GEW [kg]
Description
BS
Technical Information
INFO
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. norelem
EAN
Standard delivery time
STDLZ
End of life
EOL
1
2
3
4
5
6
7
8
9
10
11
12
13
14
01126-31440060
Grey cast iron
400
60
23
600
500
100
14
5
3
685.000
Infotext
Info
Yes
84662020
4059495513737
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
01126-31450060
Grey cast iron
500
60
23
600
500
100
14
5
4
685.000
Infotext
Info
Yes
84662020
4059495513737
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
01126-31460060
Grey cast iron
600
60
23
600
500
100
14
5
5
685.000
Infotext
Info
Yes
84662020
4059495513737
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
01126-31440080
Grey cast iron
400
60
23
800
700
100
14
7
3
685.000
Infotext
Info
Yes
84662020
4059495513737
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
01126-31445090
Grey cast iron
450
60
23
900
800
100
14
8
3
685.000
Infotext
Info
Yes
84662020
4059495513737
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
01126-31450100
Grey cast iron
500
60
23
1000
900
100
14
9
4
685.000
Infotext
Info
Yes
84662020
4059495513737
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
01126-31460120
Grey cast iron
600
60
23
1200
1100
100
14
11
5
685.000
Infotext
Info
Yes
84662020
4059495513737
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
01126-31840060
Grey cast iron
400
75
30
600
500
100
18
5
3
685.000
Infotext
Info
Yes
84662020
4059495513737
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
01126-31850060
Grey cast iron
500
75
30
600
500
100
18
5
4
685.000
Infotext
Info
Yes
84662020
4059495513737
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
01126-31860060
Grey cast iron
600
75
30
600
500
100
18
5
5
685.000
Infotext
Info
Yes
84662020
4059495513737
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
01126-31840080
Grey cast iron
400
75
30
800
700
100
18
7
3
685.000
Infotext
Info
Yes
84662020
4059495513737
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
01126-31845090
Grey cast iron
450
75
30
900
800
100
18
8
3
685.000
Infotext
Info
Yes
84662020
4059495513737
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
01126-31850100
Grey cast iron
500
75
30
1000
900
100
18
9
4
685.000
Infotext
Info
Yes
84662020
4059495513737
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
01126-31860120
Grey cast iron
600
75
30
1200
1100
100
18
11
5
685.000
Infotext
Info
Yes
84662020
4059495513737
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
Vis komprimert visning (14 produkter)
Order number01126-31460120
ShorttextBaseplates, grey cast iron with T-slots
Siste endring04.09.2025 15:11:13
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-13-01-12 Plate (standardized tool parts, tool and die)