2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

05601-22-1348

Expand Table
EN
1/5
Forhåndsvisning av bilde
PREVIEWPERLINE
Bestellnummer
BEST
Material
MATERIAL
Breite
B [mm]
Abstand
B1 [mm]
Durchmesser
D [mm]
Durchmesser
D1 [mm]
Durchmesser
D2 [mm]
Dicke
H [mm]
Abstand
H1 [mm]
Abstand
H2 [mm]
Länge
L [mm]
Abstand
L1 [mm]
Abstand
L2 [mm]
Abstand
L3 [mm]
Abstand
L4 [mm]
Abstand
L5 [mm]
Abstand
L6 [mm]
Abstand
S [mm]
Gewicht ca.
GEW [kg]
Beschreibung
BS
RoHS
ROHS
1
2
05601-22-1348
Zink
22
14
5
17
4.4
3
28.5
18
348
124
224
50
8
38
54
24
0.2120
Infotext
Yes
05601-22-0348
Kunststoff
22
14
5
17
4.4
3
28.5
18
348
124
224
50
8
38
54
24
0.1520
Infotext
Yes
Vis komprimert visning (2 produkter)
Order number05601-22-1348
ShorttextBar locks zinc or plastic for flat bars
Siste endring23.05.2025 13:05:20
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
Order Number05601-22-1348
CNSPHYPROP Physical Properties