2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PHOENIX CONTACT 1118036

Expand Table
EN
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
length
BAA018 [mm]
diameter
AAC895 [mm]
1
1118036
PLD M 140 W 615/D25
LED machine light
LED machine light, 24 V DC, emission angle (vertical/Horizontal): 89 °/97 °, length: 615 mm, diameter: 25 mm, degree of protection: IP54, can be swiveled
Phoenix Contact GmbH & Co. KG
129
4063151045968
615
25
Vis komprimert visning (1 produkt)
Order number1118036
ShorttextLED machine light
LongtextLED machine light, 24 V DC, emission angle (vertical/Horizontal): 89 °/97 °, length: 615 mm, diameter: 25 mm, degree of protection: IP54, can be swiveled
Siste endring14.01.2025 06:40:32
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
Description longLED machine light, 24 V DC, emission angle (vertical/Horizontal): 89 °/97 °, length: 615 mm, diameter: 25 mm, degree of protection: IP54, can be swiveled
Description shortLED machine light
GTIN-Code4063151045968
Order Number1118036

ECLASS 14.0

27-11-03-45 Machine and work bench luminaire
power consumption12
Operating voltage24 V DC
Product typePLD M 140 W 615/D25
Number of illumination devices48
Color reproduction index by Ra80
GTIN4063151045968
product article number of manufacturer1118036
Manufacturer namePhoenix Contact GmbH & Co. KG
Application standardsElectrostatic discharge (ESD) EN 61000-4-2/IEC 61000-4-2, Electromagnetic fields EN 61000-4-3/IEC 61000-4-3, Fast transients (burst) EN 61000-4-4/IEC 61000-4-4, Conducted interference EN 61000-4-6/IEC 61000-4-6, Radio interference properties EN 55015
address of additional linkhttp://www.phoenixcontact.com/product/1118036
Manufacturer product descriptionLED machine light, 24 V DC, emission angle (vertical/Horizontal): 89 °/97 °, length: 615 mm, diameter: 25 mm, degree of protection: IP54, can be swiveled
Manufacturer product designationLED machine light
GLN of manufacturer4063151
URI of manufacturerwww.phoenixcontact.com
color of housingaluminum color
Design of illuminantLED
Light flux1260
Use duration216000000
certificate/approvalEAC
Lamp performance12
Ambient temperature40

ECLASS 13.0

27-11-03-45 Machine and work bench luminaire
lamp presentYes
diameter25
power consumption12
Operating voltage24 V DC
Product typePLD M 140 W 615/D25
Number of illumination devices48
Color reproduction index by Ra80
GTIN4063151045968
product article number of manufacturer1118036
Manufacturer namePhoenix Contact GmbH & Co. KG
Application standardsElectrostatic discharge (ESD) EN 61000-4-2/IEC 61000-4-2, Electromagnetic fields EN 61000-4-3/IEC 61000-4-3, Fast transients (burst) EN 61000-4-4/IEC 61000-4-4, Conducted interference EN 61000-4-6/IEC 61000-4-6, Radio interference properties EN 55015
address of additional linkhttp://www.phoenixcontact.com/product/1118036
Manufacturer product descriptionLED machine light, 24 V DC, emission angle (vertical/Horizontal): 89 °/97 °, length: 615 mm, diameter: 25 mm, degree of protection: IP54, can be swiveled
Manufacturer product designationLED machine light
GLN of manufacturer4063151
URI of manufacturerwww.phoenixcontact.com
energy efficiency class of the light source (acc. EU regulation 2019/2015)E
length615
height26.500
color of housingaluminum color
Design of illuminantLED
Light color5000 K
Light flux1260
Use duration216000000
certificate/approvalEAC
Color reproduction level80-89 (class 1B)
Lamp performance12
Max. nominal voltage26
Min. nominal voltage22
Design of radiation sourceLED
Ambient temperature40
width25
degree of protectionIP54

ETIM 10.0

EC000348 Machine and work bench luminaire
With light sourceYes
Diameter25
Energy efficiency class of the light source according to EU regulation 2019/2015E
Length615
Height/depth26.500
Colour of light5000 K
Colour rendering index CRI80-89 (class 1B)
Nominal voltage26
Lamp typeLED
Width25
Degree of protection (IP)IP54

ETIM 9.0

EC000348 Machine and work bench luminaire
With light sourceYes
Diameter25
Energy efficiency class of the light source according to EU regulation 2019/2015E
Length615
Height/depth26.500
Colour of light5000 K
Colour rendering index CRI80-89 (class 1B)
Nominal voltage26
Lamp typeLED
Width25
Degree of protection (IP)IP54