2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

12032

Expand Table
EN
1/5
Part No.
PN
Series
SERIES
Material
MAT
Color
COL
A
A [mm]
B
B [mm]
C
C [mm]
Weight
W [kg]
Fits On
FO
Compatibility Code
CC
1
12032
30 Series
Fiberglass-Reinforced Nylon
Black
27.60
44.60
4.03
.004
Zinc Gusseted Bracket - 30 Series
8-30
Vis komprimert visning (1 produkt)
Order number12032
ShorttextCover Cap for Inside Corner Brackets
Siste endring09.11.2023 07:10:07
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties