Browse
All Manufacturers
NO
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Chiaravalli
Open transmission
V-belt pulleys
PPV pulleys
PPV-J
16 Grooves - V-belt pulleys PPV-J micro V dimensions
Chiaravalli
Open transmission
V-belt pulleys
PPV pulleys
PPV-J
16 Grooves - V-belt pulleys PPV-J micro V dimensions
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
48116095
Vertical Mode
Expand Table
Reset filters
EN
1/5
De
DE [mm]
Part number
CODE
design
EXEC
N° Grooves
NG
Taper bush
BUSH
S
S [mm]
Z
Z [mm]
Dm
DM [mm]
U
U [mm]
d
D [mm]
F
F [mm]
P
P [mm]
Weight
WEIGHT [kg]
Material
MAT
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
40
48116040
1
16
-
51
-
-
-
12
-
3.45
0.38
STEEL C45
45
48116045
1
16
-
51
-
-
-
12
-
3.45
0.5
STEEL C45
50
48116050
1
16
-
51
-
-
-
12
-
3.45
0.63
STEEL C45
56
48116056
1
16
-
51
-
-
-
12
-
3.45
0.81
STEEL C45
63
48116063
1
16
-
51
-
-
-
12
-
3.45
1.05
STEEL C45
71
48116071
2
16
1215
42
-
-
55
-
42
3.45
0.63
CAST-IRON G20
75
48116075
3
16
1610
26
16
-
60
-
42
3.45
0.46
CAST-IRON G20
80
48116080
3
16
1610
26
16
-
60
-
42
3.45
0.64
CAST-IRON G20
85
48116085
3
16
1610
26
16
-
60
-
42
3.45
0.84
CAST-IRON G20
90
48116090
3
16
1610
26
16
-
74
-
42
3.45
0.87
CAST-IRON G20
95
48116095
3
16
1610
26
16
-
74
-
42
3.45
1.08
CAST-IRON G20
100
48116100
3
16
1610
26
16
-
74
-
42
3.45
1.32
CAST-IRON G20
106
48116106
3
16
1610
26
16
-
88
-
42
3.45
1.4
CAST-IRON G20
112
48116112
3
16
1610
26
16
-
88
-
42
3.45
1.7
CAST-IRON G20
118
48116118
3
16
2012
32
10
-
98
-
42
3.45
1.79
CAST-IRON G20
125
48116125
3
16
2012
32
10
-
98
-
42
3.45
2.18
CAST-IRON G20
132
48116132
3
16
2012
32
10
-
98
-
42
3.45
2.6
CAST-IRON G20
140
48116140
4
16
2517
45
3
120
-
-
42
3.45
3.25
CAST-IRON G20
160
48116160
4
16
2517
45
3
120
-
-
42
3.45
4.37
CAST-IRON G20
Vis komprimert visning (23 produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Chiaravalli
- 16 Grooves
Shorttext
V-belt pulleys PPV-J micro V dimensions
Siste endring
24.09.2024 10:13:53
Enhet
Nøkkelord
Open
dimensions
micro
pulleys
transmission
Klassifiseringer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with
Sammenligning
Last opp geometri
Add one more to start
Sammenlign (0/4)