Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Sugatsune
Furniture and Architectural Hardware
LOCKS
CABINET LOCKS
2250 - CABINET LOCK WITH INDICATOR
Sugatsune
Furniture and Architectural Hardware
LOCKS
CABINET LOCKS
2250 - CABINET LOCK WITH INDICATOR
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SUGATSUNE 150-001-185 2250-30-D
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Application
APPLICATION
Mounting Surface
MOUNTINGSURFACE
Grade
GRADE
Suitable Door Thickness
SUITABLEDOORTHICKNESS
Colour [For WEB Search]
COLOURFORWEBSEARCH
Colour
COLOUR
Key Type
KEYTYPE
Type
TYPE
Key Changes
KEYCHANGES
Key Shape
KEYSHAPE
Main Material
MAINMATERIAL
Cylinder Diameter
CYLINDERDIAMETER
Key Removal
KEYREMOVAL
Key Rotational Angle
KEYROTATIONALANGLE
1
2
3
4
150-001-184
2250-24-D
Drawer|Single opening
Wood
Standard
24
Silver
Silver
Key Alike
Cabinet Lock
12
Double-sided
Zinc alloy (ZDC)
22
2 positions
180°
150-001-185
2250-30-D
Drawer|Single opening
Wood
Standard
30
Silver
Silver
Key Alike
Cabinet Lock
12
Double-sided
Zinc alloy (ZDC)
22
2 positions
180°
150-049-467
2250-24-B
Drawer|Single opening
Wood
Standard
24
Silver
Silver
Key Different
Cabinet Lock
12
Double-sided
Zinc alloy (ZDC)
22
2 positions
180°
150-049-468
2250-30-B
Drawer|Single opening
Wood
Standard
30
Silver
Silver
Key Different
Cabinet Lock
12
Double-sided
Zinc alloy (ZDC)
22
2 positions
180°
Vis komprimert visning (4 produkter)
Informasjon om deler
Request for quote (RFQ)
Sugatsune
- 2250
Shorttext
CABINET LOCK WITH INDICATOR
Siste endring
20.10.2025 13:43:58
Enhet
Nøkkelord
ARCHITECTURAL
CABINET
Furniture
Hardware
INDICATOR
LOCK
LOCKS
Klassifiseringer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties