Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
FIBRO
Standard Parts
Springs
Compression springs
High-performance compression springs DIN/ISO 10243
241.16. - High performance compression spring, LF, Colour Red, DIN ISO 10243
FIBRO
...
High-performance compression springs DIN/ISO 10243
241.16. - High performance compression spring, LF, Colour Red, DIN ISO 10243
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
241.16.25.139
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order No.
BC
Catalog page
DOC
Sleeve diameter
DH [mm]
Diameter of spring wire
DD [mm]
Free length of spring
L0 [mm]
Stroke
S [mm]
Arbeitsfederkraft
F [N]
Spring rate
R [N/mm]
Federkraft max. (100%)
FN [N]
Federweg max. (100%)
SN [mm]
Federweg 45%
S1 [mm]
Vorspannweg 13%
SV1 [mm]
Vorspannkraft 13%
FV1 [N]
Arbeitsweg 45%
SA1 [mm]
Arbeitsfederkraft 45%
F1 [N]
Federweg 62%
S2 [mm]
Vorspannweg 30%
SV2 [mm]
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
241.16.25.032
241_16_pdf
25.000
12.500
32.000
0
0
297.0
3564
12.0
5.4
1.6
463
3.8
1604
7.4
3.6
241.16.25.038
241_16_pdf
25.000
12.500
38.000
0
0
219.0
3132
14.3
6.4
1.9
407
4.6
1409
8.9
4.3
241.16.25.044
241_16_pdf
25.000
12.500
44.000
0
0
187.0
3086
16.5
7.4
2.1
401
5.3
1388
10.2
5.0
241.16.25.051
241_16_pdf
25.000
12.500
51.000
0
0
156.0
2980
19.1
8.6
2.5
387
6.1
1341
11.8
5.7
241.16.25.064
241_16_pdf
25.000
12.500
64.000
0
0
123.0
2952
24.0
10.8
3.1
384
7.7
1328
14.9
7.2
241.16.25.076
241_16_pdf
25.000
12.500
76.000
0
0
99.0
2624
26.5
11.9
3.4
341
8.5
1181
16.4
8.0
241.16.25.089
241_16_pdf
25.000
12.500
89.000
0
0
84.0
2806
33.4
15.0
4.3
365
10.7
1263
20.7
10.0
241.16.25.102
241_16_pdf
25.000
12.500
102.000
0
0
73.0
2796
38.3
17.2
5.0
363
12.3
1258
23.7
11.5
241.16.25.115
241_16_pdf
25.000
12.500
115.000
0
0
65.0
2802
43.1
19.4
5.6
364
13.8
1261
26.7
12.9
241.16.25.127
241_16_pdf
25.000
12.500
127.000
0
0
57.7
2747
47.6
21.4
6.2
357
15.2
1236
29.5
14.3
241.16.25.139
241_16_pdf
25.000
12.500
139.000
0
0
52.7
2746
52.1
23.4
6.8
357
16.7
1236
32.3
15.6
241.16.25.152
241_16_pdf
25.000
12.500
152.000
0
0
47.8
2725
57.0
25.6
7.4
354
18.2
1226
35.3
17.1
241.16.25.178
241_16_pdf
25.000
12.500
178.000
0
0
41.0
2739
66.8
30.1
8.7
356
21.4
1232
41.4
20.0
241.16.25.203
241_16_pdf
25.000
12.500
203.000
0
0
35.8
2724
76.1
34.2
9.9
354
24.4
1226
47.2
22.8
241.16.25.305
241_16_pdf
25.000
12.500
305.000
0
0
22.9
2620
114.4
51.5
14.9
341
36.6
1179
70.9
34.3
241.16.32.038
241_16_pdf
32.000
16.000
38.000
0
0
388.0
5548
14.3
6.4
1.9
721
4.6
2497
8.9
4.3
241.16.32.044
241_16_pdf
32.000
16.000
44.000
0
0
324.0
5346
16.5
7.4
2.1
695
5.3
2406
10.2
5.0
241.16.32.051
241_16_pdf
32.000
16.000
51.000
0
0
272.0
5195
19.1
8.6
2.5
675
6.1
2338
11.8
5.7
241.16.32.064
241_16_pdf
32.000
16.000
64.000
0
0
212.0
5088
24.0
10.8
3.1
661
7.7
2290
14.9
7.2
Vis komprimert visning (107 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
FIBRO
- 241.16.
Order number
241.16.25.139
Shorttext
High performance compression spring, LF, Colour Red, DIN ISO 10243
Siste endring
15.05.2025 09:32:15
Enhet
Nøkkelord
Colour
High performance
ISO
Springs
Standard Parts
compression spring
compression springs
Klassifiseringer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
21-13-06-02 Special purpose screw compression spring (die, tool and mold making)
ECLASS 11.1
21-13-06-02 Special purpose screw compression spring (die, tool and mold making)
ECLASS 5.0
21-13-06-02 02