Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Lighting installation, device
Luminaire
Machine and work bench luminaire
2702475 - PLD M 160 W-95/105 196
PHOENIX CONTACT
...
Luminaire
Machine and work bench luminaire
2702475 - PLD M 160 W-95/105 196
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PHOENIX CONTACT 2702475
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
length
BAA018 [mm]
width
BAF016 [mm]
1
2702475
PLD M 160 W-95/105 196
LED machine light
LED machine light, 24 V DC, emission angle (vertical/Horizontal): 95 °/105 °, length: 196 mm, degree of protection: IP67, can be swiveled, including mounting accessories
Phoenix Contact GmbH & Co. KG
5
4055626213682
196
22.500
Vis komprimert visning (1 produkt)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
PHOENIX CONTACT
- 2702475
Order number
2702475
Shorttext
PLD M 160 W-95/105 196
Siste endring
14.01.2025 06:40:32
Enhet
Nøkkelord
CONTACT
Electric engineering
Lighting installation
Luminaire
Machine
automation
device
process control engineering
work bench luminaire
Klassifiseringer
CNS
CNSERPBASE Object Properties
ECLASS 14.0
27-11-03-45 Machine and work bench luminaire
ECLASS 13.0
27-11-03-45 Machine and work bench luminaire
Yes
是
G
G
EAC
EAC
70-79 class 2A)
70-79 级别 2A)
LED
发光二极管
IP67
IP67
ETIM 10.0
EC000348 Machine and work bench luminaire
ETIM 9.0
EC000348 Machine and work bench luminaire