2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

29303045

Expand Table
1/5
TYPE
TYPE
Ø D1
D1 [mm]
Part number
CODE
Design
EXEC
L
L [mm]
Ø D2 H8 only prebore
D2S
Ø D2 with ISO G7 hole, DIN 6885-JS9 slot
D2CF
keyway width
B [mm]
keyway depth
T2 [mm]
British Standard Whitworth
SCREWS
Tightening torque
TT [N/m]
Weight
WEIGHT [kg]
Material
MAT
1
2
3
4
5
6
7
8
9
10
11
12
13
3030
108
29303000
A
76
30
-
-
-
5/8”x1” 1/4
90
3.95
Gray cast iron
3030
108
29303030
A
76
-
30
8
3.3
5/8”x1” 1/4
90
3.95
Gray cast iron
3030
108
29303035
A
76
-
35
10
3.3
5/8”x1” 1/4
90
3.95
Gray cast iron
3030
108
29303038
A
76
-
38
10
3.3
5/8”x1” 1/4
90
3.86
Gray cast iron
3030
108
29303042
A
76
-
42
12
3.3
5/8”x1” 1/4
90
3.69
Gray cast iron
3030
108
29303045
A
76
-
45
14
3.8
5/8”x1” 1/4
90
3.55
Gray cast iron
3030
108
29303048
A
76
-
48
14
3.8
5/8”x1” 1/4
90
3.45
Gray cast iron
3030
108
29303050
A
76
-
50
14
3.8
5/8”x1” 1/4
90
3.42
Gray cast iron
3030
108
29303055
A
76
-
55
16
4.3
5/8”x1” 1/4
90
3.18
Gray cast iron
3030
108
29303060
A
76
-
60
18
4.4
5/8”x1” 1/4
90
2.95
Gray cast iron
3030
108
29303065
A
76
-
65
18
4.4
5/8”x1” 1/4
90
2.68
Gray cast iron
3030
108
29303070
A
76
-
70
20
4.9
5/8”x1” 1/4
90
2.38
Gray cast iron
3030
108
29303075
A
76
-
75
20
4.9
5/8”x1” 1/4
90
2.03
Gray cast iron
Vis komprimert visning (13 produkter)
Order number29303045
ShorttextTaper bushes
Siste endring01.10.2025 16:27:48
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
Order Number29303045
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with