2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

67PPC-030-K

Expand Table
1/5
PN
PN
Categroy Name
CATEGROY_NAME
Description
DESCRIPTION
Product Type
PRODUCT_TYPE
Performance
PERFORMANCE
Connector END A
CONNECTOR_END_A
Connector END B
CONNECTOR_END_B
Gender END A
GENDER_END_A
Gender END B
GENDER_END_B
Length (m)
LENGTH__M_
Length (ft)
LENGTH__FT_
Color
COLOR
IP Rating
IP_RATING
1
67PPC-030-K
Networking & Ethernet Cable Assemblies
Cable Assembly | IP67 to IP67 | SF/UTP | CAT6 | 3m
Ethernet Patch Cable
CAT 6
RJ45 IP67
RJ45 IP67
Male
Male
3
9.84
Black
IP67
Vis komprimert visning (1 produkt)
Order number67PPC-030-K
Siste endring19.05.2026 09:28:57
Enhet
Nøkkelord

Klassifiseringer

CNS

CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with