2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6836394

Expand Table
EN
1/5
PREVIEW
Maßzeichnung
MASSZEICHNUNG
Product number of the Manufacturer
BMENB
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Cadenas_FS_PT1000_PT2000_electrical_connection
E
D
1
6836394
Pressure Transmitter, With Current Output (2-Wire)
Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…16 bar rel., 7…33 VDC, Analog output 4…20 mA, Process connection G1/2" male thread, back sealing and manometer (combi), Connector device, M12 × 1
4047101397932
Turck
PT16R-2008-I2-H1141
Stecker M12 x 1
Aussengewinde - G1/2, hinten dichtend und Manometer (Kombi)
Vis komprimert visning (1 produkt)
Order number6836394
ShorttextPressure Transmitter, With Current Output (2-Wire)
Siste endring07.05.2024 11:23:39
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties