Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
VDL
PVC-C fitting program metric
7016 - REDUCING BUSH
VDL
PVC-C fitting program metric
7016 - REDUCING BUSH
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
7016706311_(mechanical=high)
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
CNSORDERNO
LOD Destination
LODDEST
LOD Level
LODLEVEL
Diameter
D1 [mm]
Diameter
D2 [mm]
Length
B [mm]
Length
C [mm]
Length
BN [mm]
Type
TYP
Nominal pressure
PN [bar]
Packing number
CNSQUANTITY
Weight
CNSMASSEXACT [g]
Datasheet
INFO
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
7016702511
Mechanical
High
25
20
19.0
16.0
19
A
16
10
5.0
PDF
7016703211
Mechanical
High
32
25
22.0
19.0
22
A
16
10
15.0
PDF
7016703221
Mechanical
High
32
20
22.0
16.0
22
B
16
10
13.5
PDF
7016704011
Mechanical
High
40
32
26.0
22.0
26
A
16
10
17.0
PDF
7016704021
Mechanical
High
40
25
26.0
19.0
26
B
16
10
25.4
PDF
7016705011
Mechanical
High
50
40
31.0
26.0
31
A
16
10
36.4
PDF
7016705021
Mechanical
High
50
32
31.0
22.0
31
B
16
10
47.0
PDF
7016706311
Mechanical
High
63
50
38.0
31.0
38
A
16
5
72.0
PDF
7016706321
Mechanical
High
63
40
38.0
26.0
38
B
16
5
86.0
PDF
7016706331
Mechanical
High
63
32
38.0
22.0
38
B
16
5
96.4
PDF
7016707511
Mechanical
High
75
63
44.0
38.0
44
A
16
1
94.1
PDF
7016707521
Mechanical
High
75
50
44.0
31.0
44
B
16
1
141.0
PDF
7016709011
Mechanical
High
90
75
51.0
44.0
51
A
16
1
146.0
PDF
7016709021
Mechanical
High
90
63
51.0
38.0
51
B
16
1
220.0
PDF
7016709031
Mechanical
High
90
50
51.0
31.0
51
B
16
1
210.0
PDF
7016711011
Mechanical
High
110
90
61.0
51.0
61
A
16
1
350.0
PDF
Vis komprimert visning (17 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
VDL
- 7016
Order number
7016706311
Shorttext
REDUCING BUSH
Siste endring
03.02.2025 09:20:05
Enhet
Nøkkelord
BUSH
REDUCING
fitting
metric
Klassifiseringer
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
IFC4
IFC4_IFCPIPEFITTING Pipe Fitting
OmniClass 2006
23-45_00_00 23-45 00 00 Sanitary, Laundry, and Cleaning Equipment
OmniClass
23-31 35 11 23-31 35 11 - Tubing Reducers