Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Buerkert
Sensors, Transmitters and Controllers
Temperature
8400 - Screw-in temperature threshold detector/transmitter with display
Buerkert
Sensors, Transmitters and Controllers
Temperature
8400 - Screw-in temperature threshold detector/transmitter with display
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
8400-436504-Screw-in temperature sensor/switch with display
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Forhåndsvisning av bilde
PREVIEWPERLINE
Ident number
BUNR
Version
AUSF
Sensor element
SENS
Supply voltage
SPFR
Screw-in thread
LTA
connection
AUFB
Weight
CNSMASSEXACT [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
436501
Standard, compact
29,5mm - 4mm
12-30 V DC
G 1/2
5-pin swivel M12 plug
0.280
436503
Standard, compact
29,5mm - 4mm
12-30 V DC
G 1/2
5-pin swivel M12 plug and cable plug EN 175301-803
0.330
444696
Standard, compact
29,5mm - 4mm
12-30 V DC
G 1/2
8-pin M12 plug and cable plug EN 175301-803
0.360
436507
Standard, compact
29,5mm - 4mm
12-30 V DC
NPT 1/2
5-pin swivel M12 plug
0.300
436509
Standard, compact
29,5mm - 4mm
12-30 V DC
NPT 1/2
5-pin swivel M12 plug and cable plug EN 175301-803
0.350
444698
Standard, compact
29,5mm - 4mm
12-30 V DC
NPT 1/2
8-pin M12 plug and cable plug EN 175301-803
0.343
436504
Standard, compact
29,5mm - 4mm
12-30 V DC
Rc 1/2
5-pin swivel M12 plug
0.300
436506
Standard, compact
29,5mm - 4mm
12-30 V DC
Rc 1/2
5-pin swivel M12 plug and cable plug EN 175301-803
0.540
444697
Standard, compact
29,5mm - 4mm
12-30 V DC
Rc 1/2
8-pin M12 plug and cable plug EN 175301-803
0.400
550053
Extended, compact
100mm - 6mm
12-30 V DC
G 1/2
5-pin swivel M12 plug and cable plug EN 175301-803
0.350
550055
Extended, compact
100mm - 6mm
12-30 V DC
G 1/2
8-pin M12 plug and cable plug EN 175301-803
0.400
550054
Extended, compact
200mm - 6mm
12-30 V DC
G 1/2
5-pin swivel M12 plug and cable plug EN 175301-803
0.350
550056
Extended, compact
200mm - 6mm
12-30 V DC
G 1/2
8-pin M12 plug and cable plug EN 175301-803
0.400
448862
Wall-mounted
-
12-30 V DC
-
5-pin swivel M12 male and 4-pin M12 female
0.200
Vis komprimert visning (14 produkter)
Informasjon om deler
Lignende deler
Tilbehør
Request for quote (RFQ)
Buerkert
- 8400
Order number
436504
Shorttext
Screw-in temperature threshold detector/transmitter with display
Siste endring
06.10.2025 12:24:54
Enhet
Nøkkelord
Controllers
Sensors
Transmitters
display
temperature
Klassifiseringer
By Categories
Automation Automation
Plant_Design Plant Design
Compressed_Air_Technology Compressed Air Technology
Fluid_Technology Fluid Technology
Hydraulics Hydraulics
Pneumatics Pneumatics
Sensors Sensors
Actuating_Elements Actuating Elements
Metering_Technology Metering Technology
Fitting Fitting
Conveyor_Technology Conveyor Technology
Medical_Technology Medical Technology
Measurement Measurement
Mixing_Technique Mixing Technique
Optoelectronics Optoelectronics
Pipe_Fitting Pipe Fitting
Switch_Cabinet Switch Cabinet
Vacuum_Technology Vacuum Technology
Process_Engineering Process Engineering
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-20-02 Measuring instrument, temperature
ECLASS 8.0
27-20-02 Measuring instrument, temperature
ECLASS 7.1
27-20-02 Measuring instrument, temperature
ECLASS 6.0
27-20-02 Measuring instrument, temperature
ECLASS 5.1
27-20-02 Measuring appliance, temp.
27-27-30 Temperature switch