2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

8US19981DA45

Expand Table
EN
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Manufacturer product root
AAU732
1
Positioning piece 45 mm, sliding mounting rail
Positioning piece 45 mm Lockable mounting rail 8US busbar system for setting up protective devices such as fuse switch disconnectors and circuit breakers - safe, space-saving and clearly laid out. The use of the 8US busbar systems from Siemens gives a number of options for installing rail-adaptable connecting, switching and installation devices. Cost-effective electrotechnical enhancement of modern distribution boards is possible due to their small footprint, compact design and quick assembly contacts. Mounting is on longitudinal stays and the rail gapis 60 mm. Key features of the Siemens 8US busbar systems: 1. Mechanical fixing and electrical contacting in a single step. 2. Worldwide approval and therefore worldwide use in mechanical and plant engineering. 3. Easy replacement of individual devices or entire combinations. 4. Time savings and cost reductions in installation with preassembled load feeders. 5. High operational safety with finger-safe adapter and device holder covers. 6. Large range of busbars can be used for easy adjustment to currents of up to 1,600 A. Siemens offers a comprehensive portfolio of protection, switching, measuring and monitoring devices, distribution boards as well as switches and sockets for safe and efficient electrical infrastructure in buildings and industry.
4001869526492
8US1998-1DA45
8US19981DA45
Siemens AG
ADJUSTABLE MOUNTING RAIL 45 MM
SENTRON
Vis komprimert visning (1 produkt)
Order number8US19981DA45
ShorttextClamp (not overhead line, unspecified)
Siste endring19.09.2023 08:22:30
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-14-11-90 Terminal (not overhead line, unspecified)
27-14-11-92 Terminal (not overhead line, accessories)

ECLASS 11.1

27-14-11-90 Clamp (not overhead line, unspecified)

ETIM 10.0

EC002848 Accessories/spare parts for terminals
EC000276 Distribution terminal block

ETIM 8.0

EC002848 Accessories/spare parts for terminals