2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AFSF12-C3

Expand Table
EN
1/5
model
CNSORDERNO
type
TYPE
texture of material
TOM
Code
CODE
Accuracy class
AC
Shaft diameter
DD
L
L [mm]
B
B [mm]
H
H [mm]
b
BB [mm]
BB1
BB1
h1
HH1 [mm]
HH11
HH11 [mm]
B1
B1 [mm]
H1
H1 [mm]
P
P [mm]
d1
D1 [mm]
d2
D2 [mm]
h
HH [mm]
1
2
3
4
5
AFSF10-C3
AF:AF series (square support side)
SF:45# steel blackened
10
C3:High precision C3
8
20
70
43
35.0
±0.02
25
±0.02
36
35
52
9
14
11
AFSF12-C3
AF:AF series (square support side)
SF:45# steel blackened
12
C3:High precision C3
10
20
70
43
35.0
±0.02
25
±0.02
36
35
52
9
14
11
AFSF15-C3
AF:AF series (square support side)
SF:45# steel blackened
15
C3:High precision C3
15
20
80
49
40.0
±0.02
30
±0.02
41
40
60
9
14
11
AFSF20-C3
AF:AF series (square support side)
SF:45# steel blackened
20
C3:High precision C3
20
26
95
58
47.5
±0.02
30
±0.02
56
45
75
11
17
15
AFSF25-C3
AF:AF series (square support side)
SF:45# steel blackened
25
C3:High precision C3
25
30
105
68
52.5
±0.02
35
±0.02
66
25
85
11
Vis komprimert visning (5 konfigurerbare produkter)
ShorttextAFSF_dummy
Siste endring09.10.2025 05:47:47
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties