2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CKV75DARD0

Expand Table
Alle leverandørland/regioner
EN
1/5
ORDERNR
ORDERNR
Series
TYP
Size
NENN
Drive
AT
Direction of rotation
DG
Case orientation
SG [°]
Inlet connection
EINTRITT
Inlet-diameter
EINTRITTDIM
Outlet connection
AUSTRITT
Outlet-diameter
AUSTRITTDIM
Vibration absorber
SCHWD
Number of vibration absorbers
SCHWDANZ
Minimum airflow
VMIN
Maximum airflow
VMAX
Minimum static pressure
PSTATMIN
Maximum static pressure
PSTATMAX
Casing material
MATGE
Impeller material
MATLR
1
CKV75DARD0
CKV
75
DA
RD
0.000
Zarge
75
Zarge
75
D40/H40/M8
4
48
477
20
666
Vis komprimert visning (1 konfigurerbart produkt)
Order numberCKV75DARD0
ShorttextRadial fan
Siste endring05.07.2023 12:21:42
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
Order NumberCKV75DARD0