Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Colasit
Roof fans
CRDV-D - Roof fan
Colasit
Roof fans
CRDV-D - Roof fan
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CRDV200/200Dach
Vertical Mode
Expand Table
Alle leverandørland/regioner
Preferred catalog language
EN
Reset filters
1/5
ORDERNR
ORDERNR
Series
TYP
Size
NENN
Execution
AUSFUEHRUNG
Inlet connection
EINTRITT
Inlet-diameter
EINTRITTDIM [mm]
Outlet connection
AUSTRITT
Outlet-diameter
AUSTRITTDIM [mm]
Minimum airflow
VMIN [m3/h]
Maximum airflow
VMAX [m3/h]
Minimum static pressure
PSTATMIN [Pa]
Maximum static pressure
PSTATMAX [Pa]
Casing material
MATGE
Impeller material
MATLR
ATEX
ATEX
Total weight
GTOT [kg]
1
2
3
4
5
6
7
8
9
10
11
12
CRDV200/180Dach
CRDV-D
200/180
Dach
Zarge
180
kein
200
Ja
CRDV200/180Dach_mit_Sockel
CRDV-D
200/180
Dach_mit_Sockel
Zarge
180
kein
200
Ja
CRDV200/200Dach
CRDV-D
200/200
Dach
Zarge
200
kein
200
Ja
CRDV200/200Dach_mit_Sockel
CRDV-D
200/200
Dach_mit_Sockel
Zarge
200
kein
200
Ja
CRDV250/225Dach
CRDV-D
250/225
Dach
Zarge
250
kein
250
Ja
CRDV250/225Dach_mit_Sockel
CRDV-D
250/225
Dach_mit_Sockel
Zarge
250
kein
250
Ja
CRDV250/250Dach
CRDV-D
250/250
Dach
Zarge
250
kein
250
Ja
CRDV250/250Dach_mit_Sockel
CRDV-D
250/250
Dach_mit_Sockel
Zarge
250
kein
250
Ja
CRDV315/280Dach
CRDV-D
315/280
Dach
Zarge
280
kein
315
Ja
CRDV315/280Dach_mit_Sockel
CRDV-D
315/280
Dach_mit_Sockel
Zarge
280
kein
315
Ja
CRDV315/315Dach
CRDV-D
315/315
Dach
Zarge
315
kein
315
Ja
CRDV315/315Dach_mit_Sockel
CRDV-D
315/315
Dach_mit_Sockel
Zarge
315
kein
315
Ja
Vis komprimert visning (12 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Colasit
- CRDV-D
Order number
CRDV200/200Dach
Shorttext
Roof fan
Siste endring
24.10.2023 13:31:04
Enhet
Nøkkelord
Roof fan
Roof fans
Klassifiseringer
CNS
CNSERPBASE Object Properties
Order Number
CRDV200/200Dach