2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 150-014-156 DIT-19

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Application
APPLICATION
Mounting Surface
MOUNTINGSURFACE
Suitable Door Thickness
SUITABLEDOORTHICKNESS
Colour
COLOUR
Key Shape
KEYSHAPE
Main Material
MAINMATERIAL
Installation Method
INSTALLATIONMETHOD
Spec
SPEC
Weight
WEIGHT [g]
DIGITALBOOK
1
150-014-156
DIT-19
4510932003100
Freely Set Dial Code Type
Sheet Metal
0.8
White
Others
ABS
One-touch Installation
Right-handed
162
Link
Vis komprimert visning (1 produkt)
ShorttextCABINET LOCK WITH DIAL
Siste endring20.10.2025 13:46:24
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
Order Number150-014-156
Type CodeDIT-19
GTIN-Code4510932003100
Order Number150-014-156
CNSPHYPROP Physical Properties