2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ENUX122008DP

Expand Table
EN
1/5
Forhåndsvisning av bilde
PREVIEWPERLINE
Code
CODE
LOD Level
LODLEVEL
General description
DESCRGEN
Additional description
DESCRAGG
Material
MAT
Material thickness
SMAT
Painting
VER
Color
COL
L - Length
L [mm]
H - Height
H [mm]
P - Depth
P [mm]
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
ENUX121604DP
350
E NUX DP Cabinet 1200X1600X400
Front blank door + rear blank door
Structure (structural uprights, roof and bottom): HSLA sheet steel
Stucture:1,2 mm HSLA sheet steel
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Structure (structural uprights, roof and bottom): RAL7035 smooth finish
1200
1709
414
ENUX121605DP
350
E NUX DP Cabinet 1200X1600X500
Front blank door + rear blank door
Structure (structural uprights, roof and bottom): HSLA sheet steel
Stucture:1,2 mm HSLA sheet steel
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Structure (structural uprights, roof and bottom): RAL7035 smooth finish
1200
1709
514
ENUX121606DP
350
E NUX DP Cabinet 1200X1600X600
Front blank door + rear blank door
Structure (structural uprights, roof and bottom): HSLA sheet steel
Stucture:1,2 mm HSLA sheet steel
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Structure (structural uprights, roof and bottom): RAL7035 smooth finish
1200
1709
614
ENUX121804DP
350
E NUX PR Cabinet 1200X1800X400
Front blank door + rear blank door
Structure (structural uprights, roof and bottom): HSLA sheet steel
Stucture:1,2 mm HSLA sheet steel
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Structure (structural uprights, roof and bottom): RAL7035 smooth finish
1200
1909
414
ENUX121805DP
350
E NUX DP Cabinet 1200X1800X500
Front blank door + rear blank door
Structure (structural uprights, roof and bottom): HSLA sheet steel
Stucture:1,2 mm HSLA sheet steel
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Structure (structural uprights, roof and bottom): RAL7035 smooth finish
1200
1909
514
ENUX121806DP
350
E NUX DP Cabinet 1200X1800X600
Front blank door + rear blank door
Structure (structural uprights, roof and bottom): HSLA sheet steel
Stucture:1,2 mm HSLA sheet steel
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Structure (structural uprights, roof and bottom): RAL7035 smooth finish
1200
1909
614
ENUX121808DP
350
E NUX DP Cabinet 1200X1800X800
Front blank door + rear blank door
Structure (structural uprights, roof and bottom): HSLA sheet steel
Stucture:1,2 mm HSLA sheet steel
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Structure (structural uprights, roof and bottom): RAL7035 smooth finish
1200
1909
814
ENUX122004DP
350
E NUX DP Cabinet 1200X2000X400
Front blank door + rear blank door
Structure (structural uprights, roof and bottom): HSLA sheet steel
Stucture:1,2 mm HSLA sheet steel
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Structure (structural uprights, roof and bottom): RAL7035 smooth finish
1200
2109
414
ENUX122005DP
350
E NUX DP Cabinet 1200X2000X500
Front blank door + rear blank door
Structure (structural uprights, roof and bottom): HSLA sheet steel
Stucture:1,2 mm HSLA sheet steel
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Structure (structural uprights, roof and bottom): RAL7035 smooth finish
1200
2109
514
ENUX122006DP
350
E NUX DP Cabinet 1200X2000X600
Front blank door + rear blank door
Structure (structural uprights, roof and bottom): HSLA sheet steel
Stucture:1,2 mm HSLA sheet steel
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Structure (structural uprights, roof and bottom): RAL7035 smooth finish
1200
2109
614
ENUX122008DP
350
E NUX DP Cabinet 1200X2000X800
Front blank door + rear blank door
Structure (structural uprights, roof and bottom): HSLA sheet steel
Stucture:1,2 mm HSLA sheet steel
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Structure (structural uprights, roof and bottom): RAL7035 smooth finish
1200
2109
814
ENUX122205DP
350
E NUX DP Cabinet 1200X2200X500
Front blank door + rear blank door
Structure (structural uprights, roof and bottom): HSLA sheet steel
Stucture:1,2 mm HSLA sheet steel
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Structure (structural uprights, roof and bottom): RAL7035 smooth finish
1200
2309
514
ENUX122206DP
350
E NUX DP Cabinet 1200X2200X600
Front blank door + rear blank door
Structure (structural uprights, roof and bottom): HSLA sheet steel
Stucture:1,2 mm HSLA sheet steel
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Structure (structural uprights, roof and bottom): RAL7035 smooth finish
1200
2309
614
ENUX122208DP
350
E NUX DP Cabinet 1200X2200X800
Front blank door + rear blank door
Structure (structural uprights, roof and bottom): HSLA sheet steel
Stucture:1,2 mm HSLA sheet steel
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Structure (structural uprights, roof and bottom): RAL7035 smooth finish
1200
2309
814
ENUX142004DP
350
E NUX DP Cabinet 1400X2000X400
Front blank door + rear blank door
Structure (structural uprights, roof and bottom): HSLA sheet steel
Stucture:1,2 mm HSLA sheet steel
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Structure (structural uprights, roof and bottom): RAL7035 smooth finish
1400
2109
414
ENUX142005DP
350
E NUX PR Cabinet 1400X2000X500
Front blank door + rear blank door
Structure (structural uprights, roof and bottom): HSLA sheet steel
Stucture:1,2 mm HSLA sheet steel
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Structure (structural uprights, roof and bottom): RAL7035 smooth finish
1400
2109
514
ENUX142006DP
350
E NUX DP Cabinet 1400X2000X600
Front blank door + rear blank door
Structure (structural uprights, roof and bottom): HSLA sheet steel
Stucture:1,2 mm HSLA sheet steel
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Structure (structural uprights, roof and bottom): RAL7035 smooth finish
1400
2109
614
ENUX142008DP
350
E NUX DP Cabinet 1400X2000X800
Front blank door + rear blank door
Structure (structural uprights, roof and bottom): HSLA sheet steel
Stucture:1,2 mm HSLA sheet steel
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Structure (structural uprights, roof and bottom): RAL7035 smooth finish
1400
2109
814
ENUX161404DP
350
E NUX DP Cabinet 1600X1400X400
Front blank door + rear blank door
Structure (structural uprights, roof and bottom): HSLA sheet steel
Stucture:1,2 mm HSLA sheet steel
Standard electrostatic cycle E DUP ETA: liquid painting with cathodic electrophoresis process with epoxy resin and finishing with thermosetting epoxy polyester powders.
Structure (structural uprights, roof and bottom): RAL7035 smooth finish
1600
1509
414
Vis komprimert visning (26 konfigurerbare produkter)
Order numberENUX122008DP
ShorttextSuite cabinet with double blank door and rear door
Siste endring15.10.2024 15:25:28
Enhet

Klassifiseringer

By Categories

Case Case
Electrical_Engineering Electrical Engineering
Factory_Equipment Factory Equipment
Switch_Cabinet Switch Cabinet

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
CNSPHYPROP Physical Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-18-01-01 Electrical cabinet, Empty enclosures
RoHS attention of conformityJa
Enclosure rating (NEMA)NEMA 12
Assembly on floor is possibleJa
Inspection door presentNein

ECLASS 13.0

27-18-01-01 Electrical cabinet, Empty enclosures
suitable for metric installationJa
back door presentJa
impact strengthIK10
glazed door presentNein
RoHS attention of conformityJa
protection type (NEMA)NEMA 12
Degree of protection (NEMA)NEMA 12
colorlichtgrau
materialBeton
Assembly on floor is possibleJa
MaterialStahlblech
Mounting plate presentNein
Surfacesonstige
degree of protectionIP55
Inspection door presentNein

ETIM 10.0

EC000261 Enclosure/cabinet (empty)
Suitable for metrical mountingJa
With rear doorJa
Impact strengthIK10
With glazed doorNein
Degree of protection (NEMA)NEMA 12
Colourlichtgrau
MaterialBeton
Material qualityStahlblech
With mounting plateNein
Surface finishingsonstige
Degree of protection (IP)IP55

ETIM 9.0

EC000261 Enclosure/cabinet (empty)
Suitable for metrical mountingJa
With rear doorJa
Impact strengthIK10
With glazed doorNein
Degree of protection (NEMA)NEMA 12
Colourlichtgrau
MaterialBeton
Material qualityStahlblech
With mounting plateNein
Surface finishingsonstige
Degree of protection (IP)IP55

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model