2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ENI11HD-R16NAE-0100PP5-TC1

Expand Table
EN
1/5
Ref. No.
CNSORDERNO
Device type
GER
Size
BAU
Version
AUS
Shaft type
WA
Shaft diameter
WD
Flange
FL
Degree of protection
SA
Pulse count
IMP
Interface, electric
SSE
Connection alignment
AR
Connection type
ANS
Connecting direction
ANSR [°]
1
ENI11HD-R16NAE-0100PP5-TC1
Incremental encoder
Housing diameter 110 mm
Heavy Duty
Recessed hollow shaft
16 mm
Support plate, 70 mm
IP66 / IP67
0100
Push-pull, 6-wire, increased EMC
Tangential
Cable, 1 m
Vis komprimert visning (1 konfigurerbart produkt)
ShorttextHeavy-Duty-Encoder
Siste endring09.12.2022 09:57:50
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties