2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

63305001

Expand Table
EN
1/5
Code
CODE
Description
DESC
Material
MAT
Format
DD
Head dimension
B [mm]
Head dimension
D [mm]
Insert enght
L [mm]
hexagon size
M [mm]
Version
VERSION
Grip range MIN
SPMIN [mm]
Grip range MAX
SPMAX [mm]
e
SP [mm]
1
2
3
4
63304001
INS.STEEL M4FTRE
Steel
M4x0.7
0.00
6.3
10.4
6.3
Delivery condition
0.5
2.0
0.0
63305001
INS.STEEL M5FTRE
Steel
M5x0.8
0.00
7.2
11.8
7.2
Delivery condition
0.5
3.0
0.0
63306001
INS.STEEL M6FTRE
Steel
M6x1
0.00
9.6
14.6
9.6
Delivery condition
0.7
3.0
0.0
63308001
INS.STEEL M8FTRE
Steel
M8x1.25
0.00
10.6
16.0
10.6
Delivery condition
0.9
3.3
0.0
Vis komprimert visning (4 konfigurerbare produkter)
Order number63305001
ShorttextSTEEL THREADED INSERTS REDUCED HEAD - HALF HEXAGONAL SHANK
Siste endring05.05.2021 10:22:55
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties