2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 150-001-390 2200-30-D

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Key Type
KEYTYPE
Cylinder Diameter
CYLINDERDIAMETER
Suitable Door Thickness
SUITABLEDOORTHICKNESS
L
L
Key Removeable
KEYREMOVEABLE
Key Turn Angle
KEYTURNANGLE
Key Changes
KEYCHANGES
Key Shape
KEYSHAPE
Application
APPLICATION
Type
TYPE
Mounting Surface
MOUNTINGSURFACE
Locked Position
LOCKEDPOSITION
Colour
COLOUR
1
2
3
4
150-001-389
2200-24-D
Key Alike
22
24
24
Both Locked and Unlocked
180°
0 to 50
Double-sided
Drawers|Single Side Flaps
Surface Mount Lock
Wood
Key Removeable
Silver
150-001-390
2200-30-D
Key Alike
22
30
30
Both Locked and Unlocked
180°
0 to 50
Double-sided
Drawers|Single Side Flaps
Surface Mount Lock
Wood
Key Removeable
Silver
150-060-413
2200-24-B
4510932018784
Key Different
22
24
24
Both Locked and Unlocked
180°
0 to 50
Double-sided
Drawers|Single Side Flaps
Surface Mount Lock
Wood
Key Removeable
Silver
150-060-415
2200-30-B
4510932018807
Key Different
22
30
30
Both Locked and Unlocked
180°
0 to 50
Double-sided
Drawers|Single Side Flaps
Surface Mount Lock
Wood
Key Removeable
Silver
Vis komprimert visning (4 produkter)
ShorttextCABINET LOCK WITH INDICATOR
Siste endring20.10.2025 13:44:51
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties