Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
HEFA
36-doorcomponents-handle-hinge
handle_new
LB15K - Circular handle - foldable - exterior design
HEFA
36-doorcomponents-handle-hinge
handle_new
LB15K - Circular handle - foldable - exterior design
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LB15KK-L218
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
CNSORDERNO
Series code
SC
type
TYPE
material quality
MQ
Surface Treatment
ST
L
L [mm]
L1
L1 [mm]
L2
L2 [mm]
D
D [mm]
H
H [mm]
H1
H1 [mm]
T
T [mm]
A
A [mm]
d
DD [mm]
Reference weight
RW [kg/pcs]
INFOTEXT
INFOTEXT
1
2
3
4
5
6
7
8
LB15KK-L138
LB15KK
Foldable type - through hole type
S45C
chromate treatment
138
158
100
10
46
21
3
18
5.5
0.15
website
LB15KK-L158
LB15KK
Foldable type - through hole type
S45C
chromate treatment
158
178
120
10
46
21
3
18
5.5
0.16
website
LB15KK-L180
LB15KK
Foldable type - through hole type
S45C
chromate treatment
180
200
142
10
46
21
3
18
5.5
0.18
website
LB15KK-L218
LB15KK
Foldable type - through hole type
S45C
chromate treatment
218
238
180
10
46
21
3
18
5.5
0.20
website
LB15KF-L138
LB15KF
Foldable type - through hole type
SUS304
Mirror polishing
138
158
100
10
46
21
3
18
5.5
0.16
website
LB15KF-L158
LB15KF
Foldable type - through hole type
SUS304
Mirror polishing
158
178
120
10
46
21
3
18
5.5
0.18
website
LB15KF-L180
LB15KF
Foldable type - through hole type
SUS304
Mirror polishing
180
200
142
10
46
21
3
18
5.5
0.20
website
LB15KF-L218
LB15KF
Foldable type - through hole type
SUS304
Mirror polishing
218
238
180
10
46
21
3
18
5.5
0.22
website
Vis komprimert visning (8 produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
HEFA
- LB15K
Shorttext
Circular handle - foldable - exterior design
Siste endring
19.03.2025 09:16:24
Enhet
Nøkkelord
Circular
design
exterior
foldable
handle
Klassifiseringer
CNS
CNSERPBASE Object Properties