2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LLS-1050-202

Expand Table
EN
1/5
Part number
ORDERNO
Part reference
TYPE
Product range
PR
Operating principle
OPR
Range max.
RM [mm]
Operating range
OR [mm]
Light source
LS
Housing size
H [mm]
Housing material
HM
Enclosure rating
ER
Polarity
P
Output
O
Interface
I
Connection
C
Supply voltage
SV [V]
Polarity + Output
PO
Sensitivity adjustment
SA
Switching frequency max.
SFM [Hz]
1
2
3
4
620-200-070
LLK-1050-202
Miniature sensors
Through-beam
250
250
LED, infrared 880 nm
M5
Stainless steel V2A
IP 67
NPN
Dark-on
Standard output
PVC, 2 m, 3 wire
10...30 VDC
NPN, Dark-on
No
250
620-200-072
LLS-1050-202
Miniature sensors
Through-beam
250
250
LED, infrared 880 nm
M5
Stainless steel V2A
IP 67
NPN
Dark-on
Standard output
M8 3-pin
10...30 VDC
NPN, Dark-on
No
250
620-200-074
LLK-1050-204
Miniature sensors
Through-beam
250
250
LED, infrared 880 nm
M5
Stainless steel V2A
IP 67
PNP
Dark-on
Standard output
PVC, 2 m, 3 wire
10...30 VDC
PNP, Dark-on
No
250
620-200-076
LLS-1050-204
Miniature sensors
Through-beam
250
250
LED, infrared 880 nm
M5
Stainless steel V2A
IP 67
PNP
Dark-on
Standard output
M8 3-pin
10...30 VDC
PNP, Dark-on
No
250
Vis komprimert visning (4 produkter)
Order numberLLS-1050-202
ShorttextPhotoelectric sensor
Siste endring09.05.2025 11:31:36
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-27-09-90 Optoelectronic sensor (unspecified)

ECLASS 8.0

27-27-09-90 Optoelectronic sensor (unspecified)