Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
HEFA
30_spring
LN05SW - Rectangular spring - Medium compression spring · orange
HEFA
30_spring
LN05SW - Rectangular spring - Medium compression spring · orange
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LN05SW-D26-L250
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
CNSORDERNO
Serial code
SC
type
LX
texture of material
TOM
Maximum compression
MC
D
D [mm]
L
L [mm]
L tolerance
LTOL
d
DD [mm]
Spring constant N/mm{kgf/mm}
THCS
Pressing length B
PLB [mm]
F=Lx40% F(mm)
FMM
F=Lx40% loadN{kgf}
NKGF
INFOTEXT
INFOTEXT
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
LN05SW-D26-L100
LN05SW
Medium compression type
55CrSi
L x 40%
26.0
100
±2.0%
16.5
14.21{1.45}
50.0
40
568.8{58}
website
LN05SW-D26-L110
LN05SW
Medium compression type
55CrSi
L x 40%
26.0
110
±2.0%
16.5
12.94{1.32}
55.0
44
568.8{58}
website
LN05SW-D26-L120
LN05SW
Medium compression type
55CrSi
L x 40%
26.0
120
±2.0%
16.5
11.86{1.21}
60.0
48
568.8{58}
website
LN05SW-D26-L125
LN05SW
Medium compression type
55CrSi
L x 40%
26.0
125
±2.0%
16.5
11.37{1.16}
62.5
50
568.8{58}
website
LN05SW-D26-L130
LN05SW
Medium compression type
55CrSi
L x 40%
26.0
130
±2.0%
16.5
10.98{1.12}
65.0
52
568.8{58}
website
LN05SW-D26-L140
LN05SW
Medium compression type
55CrSi
L x 40%
26.0
140
±2.0%
16.5
10.19{1.04}
70.0
56
568.8{58}
website
LN05SW-D26-L150
LN05SW
Medium compression type
55CrSi
L x 40%
26.0
150
±2.0%
16.5
9.51{0.97}
75.0
60
568.8{58}
website
LN05SW-D26-L175
LN05SW
Medium compression type
55CrSi
L x 40%
26.0
175
±2.0%
16.5
8.13{0.83}
87.5
70
568.8{58}
website
LN05SW-D26-L200
LN05SW
Medium compression type
55CrSi
L x 40%
26.0
200
±2.0%
16.5
7.15{0.73}
100.0
80
568.8{58}
website
LN05SW-D26-L225
LN05SW
Medium compression type
55CrSi
L x 40%
26.0
225
±2.0%
16.5
6.32{0.64}
112.5
90
568.8{58}
website
LN05SW-D26-L250
LN05SW
Medium compression type
55CrSi
L x 40%
26.0
250
±2.0%
16.5
5.69{0.58}
125.0
100
568.8{58}
website
LN05SW-D31-L40
LN05SW
Medium compression type
55CrSi
L x 40%
31.0
40
±1.0
21.0
49.03{5.00}
20.0
16
784.5{80}
website
LN05SW-D31-L45
LN05SW
Medium compression type
55CrSi
L x 40%
31.0
45
±1.0
21.0
43.54{4.44}
22.5
18
784.5{80}
website
LN05SW-D31-L50
LN05SW
Medium compression type
55CrSi
L x 40%
31.0
50
±1.0
21.0
39.22{4.00}
25.0
20
784.5{80}
website
LN05SW-D31-L55
LN05SW
Medium compression type
55CrSi
L x 40%
31.0
55
±2.0%
21.0
35.66{3.64}
27.5
22
784.5{80}
website
LN05SW-D31-L60
LN05SW
Medium compression type
55CrSi
L x 40%
31.0
60
±2.0%
21.0
32.65{3.33}
30.0
24
784.5{80}
website
LN05SW-D31-L65
LN05SW
Medium compression type
55CrSi
L x 40%
31.0
65
±2.0%
21.0
30.17{3.08}
32.5
26
784.5{80}
website
LN05SW-D31-L70
LN05SW
Medium compression type
55CrSi
L x 40%
31.0
70
±2.0%
21.0
28.04{2.86}
35.0
28
784.5{80}
website
LN05SW-D31-L75
LN05SW
Medium compression type
55CrSi
L x 40%
31.0
75
±2.0%
21.0
26.15{2.67}
37.5
30
784.5{80}
website
Vis komprimert visning (207 produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
HEFA
- LN05SW
Shorttext
Rectangular spring - Medium compression spring · orange
Siste endring
28.11.2025 09:26:42
Enhet
Nøkkelord
Compression spring
Spring
medium
rectangular
Klassifiseringer
CNS
CNSERPBASE Object Properties