2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LS43A130

Expand Table
EN
1/5
Model
MODEL
Handle body material
MAT1
Handle material
MAT2
Handle body surface treatment
SUR1
Handle surface treatment
SUR2
Code
CODE
A
VAR02 [mm]
A1
FIX02 [mm]
D
FIX04 [mm]
D1
FIX06 [mm]
H
FIX08 [mm]
T
FIX10 [mm]
P
FIX12 [mm]
Q
FIX14 [mm]
b
FIX16 [mm]
a
FIX18 [mm]
Reference weight
FIX20 [mm]
PDF
FIX95
1
2
3
LS43A130
ADC12
ADC12
Painting (silver)
Painting (black)
LS43A
130
109.0
91
69.0
50
2.5
118.0
70.0
110.0
79.0
0.19
PDF
LS43AB130
ADC12
ADC12
Painting (black)
Painting (black)
LS43AB
130
109.0
91
69.0
50
2.5
118.0
70.0
110.0
79.0
0.19
PDF
LS44ZB130
ZDC
ZDC
Spray plastic (black)
Spray plastic (gray)
LS44ZB
130
108.4
91
68.4
49
3.0
118.0
69.0
108.5
79.0
0.41
PDF
Vis komprimert visning (3 konfigurerbare produkter)
Order numberP_LS43A130
ShorttextConcealed handle foldable exterior type
Siste endring17.10.2023 03:13:26
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties