Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
SMC (JP)
Sensors
Flow Switches
PFM 2-Color Display Digital Flow Switch
PFM7-X300 - Low Particle Generation 2-Color Display Digital Flow Switch
SMC (JP)
...
PFM 2-Color Display Digital Flow Switch
PFM7-X300 - Low Particle Generation 2-Color Display Digital Flow Switch
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PFM710-01-A-M-X300
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Rated flow range (Flow rate range)
FLOW
Port size
PORT
Output specification
OUTPUT
Unit specification
UNIT
Operation manual
MANUAL
Calibration certificate
CERTIFICATE
Option1
OPTION1
Option2
OPTION2
Thread on/off
THREAD
1
(10) 0.2 to 10(5)L/min
(01) Rc 1/8
(A) OUT1:NPN, OUT2:NPN
(M) Fixed SI unit
(-) With operation manual (Japanese and English)
(-) Without calibration certificate
(-) With lead wire with connector (2m)
(-) None
on
Vis komprimert visning (1 konfigurerbart produkt)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
SMC (JP)
- PFM7-X300
Shorttext
Low Particle Generation 2-Color Display Digital Flow Switch
Siste endring
06.01.2026 09:58:59
Enhet
Nøkkelord
Corporation
Display Digital
Flow
Flow Switch
Low
Sensors
Switches
generation
particle
Klassifiseringer
CNS
CNSERPBASE Object Properties