2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Pneumatic clamps heavy-duty series PPC.1000-EPM (0)

Expand Table
EN
1/5
Code
CODE
Description
DESCRIPTION
Position
POS [°]
b1
DIM01 [mm]
b2
DIM02 [mm]
b3
DIM03 [mm]
d1
DIM04 [mm]
d2
DIM05
h1
DIM06 [mm]
h2
DIM07 [mm]
h3
DIM08 [mm]
h4
DIM09 [mm]
l
DIM10 [mm]
l1
DIM11 [mm]
l2
DIM12 [mm]
m1
DIM13 [mm]
m2
DIM14 [mm]
m3
DIM15 [mm]
m4
DIM16 [mm]
Weight
WEIGHT [g]
1
2
GG.AO600
PPC.1000-EPM
0
102
90
20
10.5
G1/4
146.5
80
25
13
80
410
155
65
12.5
65
48
6500
GG.AO620
PPC.2000-EPM
0
112
100
20
10.5
G3/8
171.5
90
35
13
100
487
176
70
15
70
56
9500
Vis komprimert visning (2 konfigurerbare produkter)
Order numberGG.AO600
ShorttextPneumatic clamps heavy-duty series
Siste endring23.12.2025 16:38:27
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties