Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Bordignon
SF Bordignon
Die making
Standard Parts
Precision Cutting Elements
Precision cutting punch
PSS.09 - Precision Punch Shape D DIN 8961/1 / ISO 6752 HSS
Bordignon
...
Precision Cutting Elements
Precision cutting punch
PSS.09 - Precision Punch Shape D DIN 8961/1 / ISO 6752 HSS
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PSS.09 - 0.5 x 71
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Company
COMP
d2
DD2 [mm]
H
H [mm]
R Mounting Element
RR [mm]
d1
DD1 [mm]
L1
L1 [mm]
1
|
0.5x71
SF Bordignon GmbH
0.9
0.55
0.2
0.5
71
Vis komprimert visning (1 konfigurerbart produkt)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Bordignon
- PSS.09
Shorttext
Precision Punch Shape D DIN 8961/1 / ISO 6752 HSS
Siste endring
13.03.2023 09:53:20
Enhet
Nøkkelord
Cutting Elements
ISO
Precision
Punch
Shape
Standard Parts
cutting punch
making
Klassifiseringer
By Categories
Cylinder Cylinder
Spring Spring
CNS
CNSERPBASE Object Properties
Standards
DIN-8x-89x-DIN 8961 DIN 8961
ISO-6x-67x-ISO 6752 ISO 6752