2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SPC15N

Expand Table
EN
1/5
Series
MODEL
Specifications
DS [mm]
Material&specification
MS
Connection thread
CF
D
D [mm]
H
H [mm]
Y
Y [mm]
G
G
G1
G1 [mm]
Lg
LG [mm]
More details
INFOTEXT
1
2
3
4
5
6
7
8
9
10
11
12
13
SPC
3
N:NBR
Nil:Without core
3.0
6.0
3.0
M3
3.000
7.0
Dimensions
SPC
5
N:NBR
Nil:Without core
5.0
9.5
4.0
M5
5.000
5.0
Dimensions
SPC
7
N:NBR
Nil:Without core
7.0
10.0
5.0
M5
5.000
5.0
Dimensions
SPC
10
N:NBR
Nil:Without core
10.0
15.0
6.0
M5
5.000
5.0
Dimensions
SPC
12
N:NBR
Nil:Without core
13.0
21.6
5.0
M5
5.000
7.0
Dimensions
SPC
15
N:NBR
Nil:Without core
15.2
22.8
13.8
M5
5.000
7.0
Dimensions
SPC
18
N:NBR
Nil:Without core
18.6
23.0
14.0
M5
5.000
7.0
Dimensions
SPC
20
N:NBR
Nil:Without core
20.6
23.0
14.0
M5
5.000
7.0
Dimensions
SPC
25
N:NBR
Nil:Without core
24.0
34.0
5.0
M5
5.000
7.0
Dimensions
SPC
30
N:NBR
Nil:Without core
32.0
37.5
20.5
M8
8.000
6.5
Dimensions
SPC
40
N:NBR
Nil:Without core
42.0
46.0
29.0
M8
8.000
6.5
Dimensions
SPC
60
N:NBR
Nil:Without core
62.0
55.0
37.0
M8
8.000
6.5
Dimensions
SPC
90
N:NBR
Nil:Without core
88.0
87.5
61.5
G1/8
9.728
7.0
Dimensions
Vis komprimert visning (13 konfigurerbare produkter)
ShorttextSuction cup
Siste endring06.06.2025 04:50:54
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties