2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

XAV28

Expand Table
EN
1/5
Code
CODE
type1
TYPE1
type2
TYPE2
spigot height
SPI [mm]
Base material
MAT1
Handle material
MAT2
Lock tongue material
MAT3
Base surface treatment/color
SUR1
Handle surface treatment/color
SUR2
Lock tongue surface treatment/color
SUR3
Reference weight
WEI [kg]
website
LINK
1|XAV28
XAV28
Pin type flat handle
No lock core
9.5
ZDC
ZDC
Q235
Bright chrome plating
Bright chrome plating
Blue and white zinc plating
0.136
website link
Vis komprimert visning (1 produkt)
ShorttextPanel lock pin type flat handle stopper height: 9.5~17
Siste endring25.11.2025 10:51:39
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties