Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
YIHEDA
yhd_fa
C4-Springs / Gas Springs
YMSG - American standard rectangular spring · overweight load spring (green)
YIHEDA
yhd_fa
C4-Springs / Gas Springs
YMSG - American standard rectangular spring · overweight load spring (green)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
YMSG-D9.53-L25.4
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
code
CODE
type
TYPE
texture of material
MATE
Maximum compression capacity
MUM
Aperture D
D [mm]
Length L
L [mm]
L tolerance
LTOL
Shaft diameter Dd
SHAF [mm]
Spring constant
SPRI [N/mm]
Usage: 300000 times F=L × 20% F
F [mm]
Usage: 300000 times F=L × 20% load
N [N]
Website link
LINK
1
|
YMSG-D9.53-L25.4
YMSG
Overloaded load type
9254V
L×20%
9.53
25.40
±3%
4.76
36.80
5.10
187
Website link
Vis komprimert visning (1 konfigurerbart produkt)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
YIHEDA
- YMSG
Shorttext
American standard rectangular spring · overweight load spring (green)
Siste endring
25.11.2025 10:51:25
Enhet
Nøkkelord
American standard
Automation
Electronic
Factory
Gallery
Parts
Rectangular
Spring
load spring
Klassifiseringer
CNS
CNSERPBASE Object Properties