Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
SMC (JP)
Vacuum Equipment
Vacuum ejectors
ZR Large Size Vacuum Module
ZR100 - Vacuum Pump System/Single Unit
SMC (JP)
Vacuum Equipment
Vacuum ejectors
ZR Large Size Vacuum Module
ZR100 - Vacuum Pump System/Single Unit
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ZR100-K15L-DN
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Combination of supply valve and release valve
VALVE
Solenoid valve rated voltage
VOLTAGE
Electrical entry
ENTRY
Light/Surge voltage suppressor
SUPPRESSOR
Manual override
OVERRIDE
Combination of switch/filter
SWFILTER
Output specifications
OUTPUT
Unit specifications
UNIT
Lead wire specifications
LEAD
Release flow rate adjusting needle/Bracket
RBRACKET
CE-compliant
CE
1
(K1) Supply valve: Double SOL. (SYJ3233-X126); Release valve: N.C. (SYJ3133)
(5) 24 VDC
(L) L plug connector type, Lead wire length 0.3 m
(-) None
(-) Non-locking push type
(D) Digital pressure switch for vacuum + Filter
(N) NPN open collector 1 output (ZSE30A)
(-) With unit switching function
(-) Without lead wire
(-) Without lock nut, With bracket A or B
(-) None
Vis komprimert visning (1 konfigurerbart produkt)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
SMC (JP)
- ZR100
Shorttext
Vacuum Pump System/Single Unit
Siste endring
19.12.2025 12:21:32
Enhet
Nøkkelord
Corporation
Large Size
Module
Unit
Vacuum
Vacuum Equipment
Vacuum Pump
Vacuum ejectors
Klassifiseringer
CNS
CNSERPBASE Object Properties