Browse
All Manufacturers
NO
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Fabory
6 Screws
ASME B18.6.3 FHMST1CR - Flat Head Machine Screw Type 1 Cross Recess
Fabory
6 Screws
ASME B18.6.3 FHMST1CR - Flat Head Machine Screw Type 1 Cross Recess
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Flat Head Machine Screw Type 1 Cross Recess ASME B18.16.3 #2X1/2
Vertical Mode
Expand Table
Reset filters
EN
1/5
Article number
CNSORDERNO
Nominal Diameter
D [INCH]
Length
L [INCH]
Brand
BRAND
Standard
STANDARD
Thread
THREAD
Thread direction
THREADDIRECTIO
Style
STYLE
Type
TYPE
Basic material
BASICMATERIAL
Grade
GRADE
Surface treatment
SURFACETREATME
Head shape
HEADSHAPE
Driving feature
DRIVINGFEATURE
Color
COLOR
Nett weight
CNSMASSEXACT [kg]
Comparable standards
COMPARABLESTAN
97
|
1/4x1 1/4UNC
98
|
1/4x1 1/2UNC
99
|
1/4x2UNC
100
|
#2x1/8UNC
101
|
#2x3/16UNC
102
|
#2x1/4UNC
103
|
#2x5/16UNC
104
|
#2x3/8UNC
105
|
#2x7/16UNC
106
|
#2x1/2UNC
107
|
#2x9/16UNC
108
|
#2x5/8UNC
109
|
#2x3/4UNC
110
|
#2x7/8UNC
111
|
#2x1UNC
112
|
#4x1/8UNC
113
|
#4x3/16UNC
114
|
#4x1/4UNC
U48300.025.0100
1/4
1
Fabory
ASME B18.6.3
Unified National Coarse
Right
Countersunk flat
Phillips
0.00632
U48300.025.0125
1/4
1 1/4
Fabory
ASME B18.6.3
Unified National Coarse
Right
Countersunk flat
Phillips
0.00728
U48300.025.0150
1/4
1 1/2
Fabory
ASME B18.6.3
Unified National Coarse
Right
Countersunk flat
Phillips
0.00855
U48300.025.0200
1/4
2
Fabory
ASME B18.6.3
Unified National Coarse
Right
Countersunk flat
Phillips
0.01150
U51300.008.0012
#2
1/8
Fabory
ASME B18.6.3
Unified National Coarse
Right
Countersunk flat
Phillips
0.00051
U51300.008.0018
#2
3/16
Fabory
ASME B18.6.3
Unified National Coarse
Right
Countersunk flat
Phillips
0.00020
U51300.008.0025
#2
1/4
Fabory
ASME B18.6.3
Unified National Coarse
Right
Countersunk flat
Phillips
0.00024
U51300.008.0031
#2
5/16
Fabory
ASME B18.6.3
Unified National Coarse
Right
Countersunk flat
Phillips
0.00024
U51300.008.0037
#2
3/8
Fabory
ASME B18.6.3
Unified National Coarse
Right
Countersunk flat
Phillips
0.00030
U51300.008.0043
#2
7/16
Fabory
ASME B18.6.3
Unified National Coarse
Right
Countersunk flat
Phillips
0.00033
U51300.008.0050
#2
1/2
Fabory
ASME B18.6.3
Unified National Coarse
Right
Countersunk flat
Phillips
0.00035
U51300.008.0056
#2
9/16
Fabory
ASME B18.6.3
Unified National Coarse
Right
Countersunk flat
Phillips
0.00030
U51300.008.0062
#2
5/8
Fabory
ASME B18.6.3
Unified National Coarse
Right
Countersunk flat
Phillips
0.00030
U51300.008.0075
#2
3/4
Fabory
ASME B18.6.3
Unified National Coarse
Right
Countersunk flat
Phillips
0.00051
U51300.008.0087
#2
7/8
Fabory
ASME B18.6.3
Unified National Coarse
Right
Countersunk flat
Phillips
0.00030
U51300.008.0100
#2
1
Fabory
ASME B18.6.3
Unified National Coarse
Right
Countersunk flat
Phillips
0.00098
U51300.011.0012
#4
1/8
Fabory
ASME B18.6.3
Unified National Coarse
Right
Countersunk flat
Phillips
0.00033
U51300.011.0018
#4
3/16
Fabory
ASME B18.6.3
Unified National Coarse
Right
Countersunk flat
Phillips
0.00039
U51300.011.0025
#4
1/4
Fabory
ASME B18.6.3
Unified National Coarse
Right
Countersunk flat
Phillips
0.00032
Vis komprimert visning (213 produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Fabory
- ASME B18.6.3 FHMST1CR
Order number
U51300.008.0050
Shorttext
Flat Head Machine Screw Type 1 Cross Recess
Siste endring
09.04.2025 07:10:34
Enhet
Nøkkelord
Screws
Klassifiseringer
By Functionality
BYFUNC_CONNECTING Connecting
BYFUNC_SCREWING Screwing
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-11-01-03 Machine screw, non flat washer face
ECLASS 12.0
23-11-01-03 Machine screw, non flat washer face
ECLASS 11.1
23-11-01-03 Machine screw, non flat washer face
ECLASS 5.1
23-11-01-03 Countersunk screw
ETIM 10.0
EC002385 Wood/timber screw
ETIM 9.0
EC002385 Wood/timber screw
ETIM 8.0
EC002385 Wood/timber screw
ETIM 7.0
EC002385 Chipboard screw
Standards
ANSI B-1x-18x-ANSI B 18.6.3 ANSI B 18.6.3
Compare multiple parts
Add at least 2 products with
Sammenligning
Last opp geometri
Add one more to start
Sammenlign (0/4)