2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0330.0200X18

Expand Table
1/5
Forhåndsvisning av bilde
PREVIEWPERLINE
Order No.
BESTBLOHM
Material
MATERIAL
version
AUSF
diameter
D1 [mm]
diameter
D2 [mm / inch]
diameter
D3 [mm]
thread
D7 [mm]
width
L1 [mm]
width
L3 [mm]
width
B3
depth
T
No.of
SPEICHEN
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standardlieferzeit
STDLZ
1
2
3
4
5
6
7
8
B0330.0100X10
stainless steel
hub without slot
100
10
26
M 6
17
33
-
-
3
0.4161
Infotext
Yes
84879000
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0330.0125X12
stainless steel
hub without slot
125
12
28
M 8
18
36
-
-
3
0.6491
Infotext
Yes
84879000
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0330.0160X16
stainless steel
hub without slot
160
16
32
M 10
20
40
-
-
3
1.3000
Infotext
Yes
84879000
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0330.0200X18
stainless steel
hub without slot
200
18
38
M 10
24
45
-
-
3
2.4000
Infotext
Yes
84879000
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0330.1100X10
stainless steel
hub with slot
100
10
26
M 6
17
33
3
11,4
3
0.4193
Infotext
Yes
84879000
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0330.1125X12
stainless steel
hub with slot
125
12
28
M 8
18
36
4
13,8
3
0.6521
Infotext
Yes
84879000
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0330.1160X16
stainless steel
hub with slot
160
16
32
M 10
20
40
5
16,3
3
1.0800
Infotext
Yes
84879000
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0330.1200X18
stainless steel
hub with slot
200
18
38
M 10
24
45
6
20,8
3
2.4000
Infotext
Yes
84879000
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Vis komprimert visning (8 produkter)
Order numberB0330.0200X18
ShorttextHandwheels DIN 950, stainless steel
Siste endring04.09.2025 06:23:31
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
Order NumberB0330.0200X18
Customs Tariff Number84879000
Certificate RoHSYes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-03-01 Hand wheel

Standards

DIN-9x-95x-DIN 950 DIN 950
Compare multiple parts
Add at least 2 products with