2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0371.11001

Expand Table
1/5
Forhåndsvisning av bilde
PREVIEWPERLINE
Order No.
BESTBLOHM
Main
MATERIAL
diameter
D [mm]
height
H [mm]
load capacity max. kN
BELASTUNG [kN]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standard delivery time
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
4
B0371.10801
Steel
80
17
8.5
0.2331
Infotext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0371.11001
Steel
100
19
20
0.4361
Infotext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0371.10802
Stainless steel
80
17
8.5
0.2296
Infotext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0371.11002
Stainless steel
100
19
20
0.4284
Infotext
Yes
73182900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Vis komprimert visning (4 produkter)
Order numberB0371.11001
ShorttextLevelling feet plates with rubber base steel or stainless steel
Siste endring23.01.2026 08:39:23
Enhet

Klassifiseringer

By Functionality

BYFUNC_BEARING Bearing

CNS

CNSERPBASE Object Properties
Order NumberB0371.11001
Customs Tariff Number73182900
Certificate RoHSYes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

21-13-04-03 Bearing (standardized tool parts, tool and die)
Compare multiple parts
Add at least 2 products with