2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0435.2030

Expand Table
1/5
Forhåndsvisning av bilde
PREVIEWPERLINE
Order No.
BESTBLOHM
material
MATERIAL
width
A [mm]
width
A1 [mm]
width
B [mm]
diameter
D1 [mm]
thread
D2 [mm]
Chamfer
F [mm]
distance
G [mm]
Length
L1 [mm]
distance
L2 [mm]
height
L3 [mm]
height
L4 [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standard delivery time
STDLZ
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
B0435.0406
steel
8
8
4
4
M4
0.5
6.0
21
16
6
10.0
0.0062
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0435.0507
steel
10
10
5
5
M5
0.5
7.5
26
20
8
12.5
0.0123
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0435.0609
steel
12
12
6
6
M6
0.5
9.0
31
24
11
15.0
0.0208
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0435.0812
steel
16
16
8
8
M8
0.5
12.0
42
32
14
20.0
0.0504
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0435.1015
steel
20
20
10
10
M10
0.5
15.0
52
40
18
25.0
0.0980
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0435.1218
steel
24
24
12
12
M12
0.5
18.0
62
48
22
30.0
0.1700
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0435.1421
steel
27
27
14
14
M14
1.0
21.0
72
56
25
35.0
0.2496
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0435.1624
steel
32
32
16
16
M16
1.0
24.0
83
64
30
40.0
0.4000
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0435.2030
steel
40
40
20
20
M20
1.0
30.0
105
80
38
50.0
0.7830
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0435.10406
stainless steel
8
8
4
4
M4
0.5
6.0
21
16
6
10.0
0.0060
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0435.10507
stainless steel
10
10
5
5
M5
0.5
7.5
26
20
8
12.0
0.0120
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0435.10609
stainless steel
12
12
6
6
M6
0.5
9.0
31
24
11
15.0
0.0210
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0435.10812
stainless steel
16
16
8
8
M8
0.5
12.0
42
32
14
20.0
0.0510
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0435.11015
stainless steel
20
20
10
10
M10
0.5
15.0
52
40
18
25.0
0.0980
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0435.11218
stainless steel
24
24
12
12
M12
0.5
18.0
62
48
22
30.0
0.1680
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0435.11421
stainless steel
27
27
14
14
M14
1.0
21.0
72
56
25
35.0
0.2740
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0435.11624
stainless steel
32
32
16
16
M16
1.0
24.0
83
64
30
40.0
0.3970
Infotext
Yes
73181900
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Vis komprimert visning (18 produkter)
Order numberB0435.2030
ShorttextClevis head mating piece, steel or stainless steel
Siste endring23.01.2026 08:39:19
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
Order NumberB0435.2030
Certificate RoHSYes
Customs Tariff Number73181900
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with