2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0468.36034

Expand Table
1/5
Forhåndsvisning av bilde
PREVIEWPERLINE
Order No.
BESTBLOHM
diameter
D [mm]
thread
D1
diameter
D2 [mm]
Length
L [mm]
Length
L1 [mm]
width across flats
SW [mm]
Max. tightening torque
MOMENT [Nm]
pressure load max.
DRUCK [bar]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standardlieferzeit
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
4
5
6
7
8
B0468.20014
20.0
G 1/4
11.0
8.0
8
17
4
10
0.0050
Infotext
Yes
90269060
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0468.24038
24.1
G 3/8
12.7
9.5
9
22
10
10
0.0086
Infotext
Yes
90269060
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0468.29012
29.7
G 1/2
15.0
10.0
9
27
15
10
0.0135
Infotext
Yes
90269060
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0468.36034
35.2
G 3/4
21.9
10.0
11
32
22
10
0.0186
Infotext
Yes
90269060
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0468.42100
44.1
G 1
25.1
11.0
11
40
-
10
0.0289
Infotext
Yes
90269060
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0468.52114
55.0
G 1 1/4
34.0
13.5
12
50
-
10
0.0558
Infotext
Yes
90269060
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0468.241815
24.5
M18x1.5
13.0
10.0
9
22
12
10
0.0103
Infotext
Yes
90269060
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0468.292215
29.5
M22x1.5
16.0
10.0
9
27
15
10
0.0132
Infotext
Yes
90269060
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Vis komprimert visning (8 produkter)
Order numberB0468.36034
ShorttextOil level sight glasses aluminium
Siste endring23.01.2026 08:39:28
Enhet

Klassifiseringer

By Functionality

BYFUNC_SEALING Sealing

CNS

CNSERPBASE Object Properties
Order NumberB0468.36034
Customs Tariff Number90269060
Certificate RoHSYes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

37-01-13-01 Sight flow indicator
Compare multiple parts
Add at least 2 products with