Browse
All Manufacturers
NO
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
KECE
Conveyor accessories - chain plates and mesh belts
Ball bearing guardrail solution
CA-HL-ZGZ-W99-3 - Straight Three-Row Ball Barrier
KECE
...
Ball bearing guardrail solution
CA-HL-ZGZ-W99-3 - Straight Three-Row Ball Barrier
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CA-HL-ZGZ-W99-3
Vertical Mode
Expand Table
Reset filters
EN
1/5
MODEL
MODEL
ITEM
ITEM
MATERIAL
MATERIAL
Ball material
BAM
Sheath Material
SMA
Pitch
P
WEIGHT
WEIGHT
DR
DR
1
CA-HL-ZGZ-W99-3
Straight Three-Row Ball Barrier
SUS201
POM
PA
18
WEIGHT
设计参考
Vis komprimert visning (1 produkt)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
KECE
- CA-HL-ZGZ-W99-3
Order number
CA-HL-ZGZ-W99-3
Shorttext
Straight Three-Row Ball Barrier
Siste endring
06.06.2025 05:57:11
Enhet
Nøkkelord
Ball
Ball bearing
Barrier
Straight
accessories
belts
chain
conveyor
guardrail
mesh
plates
Klassifiseringer
CNS
CNSERPBASE Object Properties
Order Number
CA-HL-ZGZ-W99-3
Type Code
WEIGHT
Compare multiple parts
Add at least 2 products with
Sammenligning
Last opp geometri
Add one more to start
Sammenlign (0/4)