Browse
All Manufacturers
NO
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Honsel-Group
Fasteners
Blind Rivet
Structural Blind Rivet
FERO®-LOCK Stainless Steel A2 / Stainless Steel A2 Dome head - Structural Blind Rivet
Honsel-Group
...
Blind Rivet
Structural Blind Rivet
FERO®-LOCK Stainless Steel A2 / Stainless Steel A2 Dome head - Structural Blind Rivet
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Structural Blind Rivet 10796064140
Vertical Mode
Expand Table
Reset filters
EN
1/5
Item number
ARTNR
Description of the Product group
BEZ
Display format
FORM
Clamping range
KB [mm]
Material sleeve / rivet body
MAT1
Material pin
MAT2
Execution
AU
Head shape
KO
Shaft diameter (d)
D [mm]
Bore hole diameter from
DB1 [mm]
Bore hole diameter up to
DB2 [mm]
Clamping range from
KB1 [mm]
Clamping range up to
KB2 [mm]
1
2
10796064140
HONSEL blind rivet FERO® LOCK stainless steel A2/stainless steel A2 flat head - high-strength
2
Stainless Steel A2
Stainless Steel A2
open
Dome Head
6.4
6.600
7
2.0
9.5
10796064190
HONSEL blind rivet FERO® LOCK stainless steel A2/stainless steel A2 flat head - high-strength
2
Stainless Steel A2
Stainless Steel A2
open
Dome Head
6.4
6.600
7
2.0
15.9
Vis komprimert visning (2 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Honsel-Group
- FERO®-LOCK Stainless Steel A2 / Stainless Steel A2 Dome head
Order number
10796064140
Shorttext
Structural Blind Rivet
Siste endring
27.05.2024 13:06:11
Enhet
Nøkkelord
Blind Rivet
Dome Head
Fasteners
Rivet
Stainless Steel
Structural Blind
Klassifiseringer
CNS
CNSERPBASE Object Properties
Order Number
10796064140
Certificate REACH
YES
Certificate RoHS
YES
CNSPHYPROP Physical Properties
ECLASS 14.0
23-12-04-02 Blind rivet
name of supplier
VBA
product article number of supplier
10796064140
length of shaft
14 mm
Diameter of head
13.5 mm
ECLASS 11.0
23-12-04-02 Blind rivet
name of supplier
VBA
product article number of supplier
10796064140
max. clamping range
9.5 mm
min. clamping range
2 mm
length of shaft
14 mm
diameter
4.1 mm
Diameter of head
13.5 mm
ECLASS 9.1
23-12-04-02 Blind rivet
Product name
Structural Blind Rivet 10796064140 (l_2)
Supplier name
VBA
Supplier product number
10796064140
max. clamping range
9.5 mm
min. clamping range
2 mm
length of shaft
14 mm
Diameter
4.1 mm
Diameter of head
13.5 mm
ETIM 10.0
EC002339 Blind rivet
Clamping range
9.5 mm
Diameter
4.1 mm
ETIM 9.0
EC002339 Blind rivet
Clamping range
9.5 mm
Diameter
4.1 mm
ETIM 8.0
EC002339 Blind rivet
Clamping range
9.5 mm
Diameter
4.1 mm
ETIM 7.0
EC002339 Blind rivet
Clamping range
9.5 mm
Diameter
4.1 mm
Compare multiple parts
Add at least 2 products with
Sammenligning
Last opp geometri
Add one more to start
Sammenlign (0/4)