2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

H25RNUU1-220L20/20-1

Expand Table
1/5
Model No.
MN
Material of block
MOB
Type of block
TOB
Type of seal
TOS
Number of blocks
NOB
Symbol of clearance
SOC
Material of end plate
MOEP
Length of rail
LR [mm]
Material of rail
MOR
Type of G dimension
G [mm]
Length G
GX [mm]
Length G
GX2 [mm]
Assembly Method
AM
Symbol of precision
SOP
Number of axes
NOA
Pitch of rails
POR [mm]
Position of 1st block
POS1 [mm]
1
2
3
4
5
6
7
H15RN
Standard material
Rectangular standard type
UU: End seal
1
Normal preload
Standard material
160.0
Standard material
Symmetrical (G1=G2)
20.00
20.00
Rail counterbore type (top assembly)
Moderate
1
0.000
51.750
H20RN
Standard material
Rectangular standard type
UU: End seal
1
Normal preload
Standard material
160.0
Standard material
Symmetrical (G1=G2)
20.00
20.00
Rail counterbore type (top assembly)
Moderate
1
0.000
43.400
H25RN
Standard material
Rectangular standard type
UU: End seal
1
Normal preload
Standard material
220.0
Standard material
Symmetrical (G1=G2)
20.00
20.00
Rail counterbore type (top assembly)
Moderate
1
0.000
68.400
H30RN
Standard material
Rectangular standard type
UU: End seal
1
Normal preload
Standard material
280.0
Standard material
Symmetrical (G1=G2)
20.00
20.00
Rail counterbore type (top assembly)
Moderate
1
0.000
90.350
H35RN
Standard material
Rectangular standard type
UU: End seal
1
Normal preload
Standard material
440.0
Standard material
Symmetrical (G1=G2)
20.00
20.00
Rail counterbore type (top assembly)
Moderate
1
0.000
164.100
H45RN
Standard material
Rectangular standard type
UU: End seal
1
Normal preload
Standard material
570.0
Standard material
Symmetrical (G1=G2)
22.50
22.50
Rail counterbore type (top assembly)
Moderate
1
0.000
215.500
H55RN
Standard material
Rectangular standard type
UU: End seal
1
Normal preload
Standard material
780.0
Standard material
Symmetrical (G1=G2)
30.00
30.00
Rail counterbore type (top assembly)
Moderate
1
0.000
308.500
Vis komprimert visning (7 konfigurerbare produkter)
ShorttextRectangular Standard Type(RN)
Siste endring28.05.2026 10:49:35
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with