2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MSQS 7-40.28

Expand Table
1/5
Type
TYP
System height
A [mm]
Systemhöhe mit Sensor
A1 [mm]
System width
B [mm]
Rail width
B1 [mm]
Distance between locating surfaces
B2 [mm]
Carriage height
J [mm]
Rail height
J1 [mm]
Stroke
H [mm]
System length
L [mm]
Attachment hole spacing
L1 [mm]
Lateral spacing of through hole
L2 [mm]
Attachment hole spacing
L4 [mm]
Lateral spacing of through hole
L5 [mm]
Lateral attachment hole spacing
N [mm]
Thread
E
Attachment hole diameter
F1 [mm]
1
2
3
4
5
MSQS 7-30.20
8
9.2
17
7
5.0
6.5
4.5
20
30
10
10
15
7.5
12
M2
4.2
MSQS 7-40.28
8
9.2
17
7
5.0
6.5
4.5
28
40
10
10
15
5.0
12
M2
4.2
MSQS 7-50.36
8
9.2
17
7
5.0
6.5
4.5
36
50
10
10
15
10.0
12
M2
4.2
MSQS 7-60.50
8
9.2
17
7
5.0
6.5
4.5
50
60
10
10
15
7.5
12
M2
4.2
MSQS 7-70.58
8
9.2
17
7
5.0
6.5
4.5
58
70
10
10
15
5.0
12
M2
4.2
Vis komprimert visning (5 produkter)
Order numberMSQS 7-40.28
ShorttextMinislide
Siste endring17.02.2026 06:44:17
Enhet

Klassifiseringer

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with