Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 9.1
27 - Electric engineering, automation, process control engineering
27-29 - Pneumatics
27-29-92 - Pneumatics (accessories)
27-29-92-22 - Electrical connector technology (accessory, pneumatics)
MPPE - proportional pressure regulator
ECLASS 9.1
...
27-29-92-22 - Electrical connector technology (accessory, pneumatics)
MPPE - proportional pressure regulator
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
161169 MPPE-3-1/4-1-420-B
Vertical Mode
Expand Table
Reset filters
0/5
Part number
TNR
TYP
TYP
Valid until
INFO
Length
B [mm]
Length
B1 [mm]
Diameter
D [mm]
Thread
D1
Height
H [mm]
Height
H1 [mm]
Height
H2 [mm]
Height
H3 [mm]
Height
H4 [mm]
Height
H5 [mm]
Height
H6 [mm]
Length
L [mm]
Length
L1 [mm]
Weight
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
161162
MPPE-3-1/8-10-010-B
2025-12-31
38.000
0.000
4.500
G 1/8
129.100
119.100
60.200
18.800
26.800
9.300
4.000
62.000
34.000
0.710
4052568128371
Yes
No
-
-
161163
MPPE-3-1/8-1-420-B
2025-12-31
38.000
0.000
4.500
G 1/8
129.100
119.100
60.200
18.800
26.800
9.300
4.000
62.000
34.000
0.710
4052568128388
Yes
No
-
-
164316
MPPE-3-1/8-2,5-420-B
2025-12-31
38.000
0.000
4.500
G 1/8
129.100
119.100
60.200
18.800
26.800
9.300
4.000
62.000
34.000
0.710
4052568137106
Yes
No
-
-
161164
MPPE-3-1/8-6-420-B
2025-12-31
38.000
0.000
4.500
G 1/8
129.100
119.100
60.200
18.800
26.800
9.300
4.000
62.000
34.000
0.710
4052568128395
Yes
No
-
-
161165
MPPE-3-1/8-10-420-B
2025-12-31
38.000
0.000
4.500
G 1/8
129.100
119.100
60.200
18.800
26.800
9.300
4.000
62.000
34.000
0.710
4052568128401
Yes
No
-
-
164330
MPPE-3-1/8-...-B
2025-12-31
38.000
0.000
4.500
G 1/8
129.100
119.100
60.200
18.800
26.800
9.300
4.000
62.000
34.000
0.710
4052568137151
Yes
No
-
-
161166
MPPE-3-1/4-1-010-B
2025-12-31
48.000
38.000
4.700
G 1/4
140.700
130.700
63.300
25.300
34.800
13.800
5.000
62.000
30.000
0.920
4052568128418
Yes
No
-
-
164317
MPPE-3-1/4-2,5-010-B
2025-12-31
48.000
38.000
4.700
G 1/4
140.700
130.700
63.300
25.300
34.800
13.800
5.000
62.000
30.000
0.920
4052568137113
Yes
Yes
7439-92-1
7f576936-f086-4c6e-98fd-b3e8d667791c
161167
MPPE-3-1/4-6-010-B
2025-12-31
48.000
38.000
4.700
G 1/4
140.700
130.700
63.300
25.300
34.800
13.800
5.000
62.000
30.000
0.920
4052568004521
Yes
No
-
-
161168
MPPE-3-1/4-10-010-B
2025-12-31
48.000
38.000
4.700
G 1/4
140.700
130.700
63.300
25.300
34.800
13.800
5.000
62.000
30.000
0.920
4052568012274
Yes
Yes
7439-92-1
7f576936-f086-4c6e-98fd-b3e8d667791c
161169
MPPE-3-1/4-1-420-B
2025-12-31
48.000
38.000
4.700
G 1/4
140.700
130.700
63.300
25.300
34.800
13.800
5.000
62.000
30.000
0.118
4052568128425
Yes
No
-
-
164318
MPPE-3-1/4-2,5-420-B
2025-12-31
48.000
38.000
4.700
G 1/4
140.700
130.700
63.300
25.300
34.800
13.800
5.000
62.000
30.000
0.920
4052568137120
Yes
No
-
-
161170
MPPE-3-1/4-6-420-B
2025-12-31
48.000
38.000
4.700
G 1/4
140.700
130.700
63.300
25.300
34.800
13.800
5.000
62.000
30.000
0.920
4052568012281
Yes
No
-
-
161171
MPPE-3-1/4-10-420-B
2025-12-31
48.000
38.000
4.700
G 1/4
140.700
130.700
63.300
25.300
34.800
13.800
5.000
62.000
30.000
0.920
4052568012298
Yes
No
-
-
164331
MPPE-3-1/4-...-B
2025-12-31
48.000
38.000
4.700
G 1/4
140.700
130.700
63.300
25.300
34.800
13.800
5.000
62.000
30.000
0.920
4052568137168
Yes
No
-
-
161172
MPPE-3-1/2-1-010-B
2025-12-31
76.000
38.000
7.000
G 1/2
194.600
184.600
117.500
53.000
74.000
32.000
18.000
86.000
50.000
2.400
4052568128432
Yes
No
-
-
164319
MPPE-3-1/2-2,5-010-B
2025-12-31
76.000
38.000
7.000
G 1/2
194.600
184.600
117.500
53.000
74.000
32.000
18.000
86.000
50.000
2.400
4052568137137
Yes
No
-
-
161173
MPPE-3-1/2-6-010-B
2025-12-31
76.000
38.000
7.000
G 1/2
194.600
184.600
117.500
53.000
74.000
32.000
18.000
86.000
50.000
2.400
4052568012304
Yes
No
-
-
161174
MPPE-3-1/2-10-010-B
2025-12-31
76.000
38.000
7.000
G 1/2
194.600
184.600
117.500
53.000
74.000
32.000
18.000
86.000
50.000
2.400
4052568012311
Yes
No
-
-
Vis komprimert visning (28 produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
ECLASS 9.1
- MPPE
Order number
161169
Shorttext
proportional pressure regulator
Siste endring
02.05.2025 10:55:08
Enhet
Klassifiseringer
By Functionality
BYFUNC_CONNECTING Connecting
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
51-03-05-01 Proportional pressure regulator valve (pneumatics)
Manufacturer name
Festo
27-44-01-90 Industry connector (unspecified)
51-07-02-92 Connector/fitting (pneumatics, accessories)
ECLASS 10.1
27-29-23-01 Proportional pressure regulator valve (pneumatics)
Manufacturer name
Festo
27-44-01-90 Industry connector (unspecified)
27-29-43-22 Electrical connector technology (accessory, pneumatics)
ECLASS 9.1
27-44-01-90 Industry connector (unspecified)
Manufacturer name
Festo
27-29-23-01 Proportional pressure regulator valve (pneumatics)
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 7.1
27-29-23-01 Proportional pressure regulator valve (pneumatics)
Manufacturer name
Festo
27-44-01-90 Industry connector (unclassified)
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 7.0
27-29-23-01 Proportional pressure regulator valve (pneumatics)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 6.2
27-29-23-01 Proportional pressure regulator valve (pneumatics)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 6.1
27-29-23-01 Proportional pressure regulator valve (pneumatics)
Manufacturer name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 5.1
27-29-23-01 Proportional pressure regulater valve (pneumatics)
Manufacturer's name
Festo
27-29-92-22 Electrical connector technology (accessory, pneumatics)
ECLASS 5.0
27-29-23-01 01
27-29-92-22 22