Browse
All Manufacturers
NO
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
CKD
Pneumatic cylinders
Standard cylinders
Standard cylinder SCW series(Overseas only products)
SCWT2 - Standard cylinder
SCWT2 - Standard cylinder
CKD
...
Standard cylinder SCW series(Overseas only products)
SCWT2 - Standard cylinder
SCWT2 - Standard cylinder
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SCWT2-00-50B-25-T0H-R
Vertical Mode
Expand Table
Reset filters
EN
1/5
Model No.
TYPE
Mounting
MA
Bore size
BORE [mm]
Port thread
PTT
Cushion
CUS
Standard stroke - custom stroke input is possible
STROKE [mm]
Piston rod position
POS [mm]
Switch model No.
SWM
Lead wire direction
SLD
Lead wire length
LWL
Switch quantity
SWP
Option
OPT
Accessory
ACC1
Accessory
ACC2
Product Info
INFOTEXT
A [mm]
1
2
3
4
5
6
SCWT2
00: Basic
32
Blank: Straight port thread
B: Two-sided air cushion
25
0
T0: Reed, 1-color display, 2-wire
H: Straight
Blank: 1 m
R: 1 included on rod side
None
None
None
Product Info
22
SCWT2
00: Basic
40
Blank: Straight port thread
B: Two-sided air cushion
25
0
T0: Reed, 1-color display, 2-wire
H: Straight
Blank: 1 m
R: 1 included on rod side
None
None
None
Product Info
24
SCWT2
00: Basic
50
Blank: Straight port thread
B: Two-sided air cushion
25
0
T0: Reed, 1-color display, 2-wire
H: Straight
Blank: 1 m
R: 1 included on rod side
None
None
None
Product Info
32
SCWT2
00: Basic
63
Blank: Straight port thread
B: Two-sided air cushion
25
0
T0: Reed, 1-color display, 2-wire
H: Straight
Blank: 1 m
R: 1 included on rod side
None
None
None
Product Info
32
SCWT2
00: Basic
80
Blank: Straight port thread
B: Two-sided air cushion
25
0
T0: Reed, 1-color display, 2-wire
H: Straight
Blank: 1 m
R: 1 included on rod side
None
None
None
Product Info
40
SCWT2
00: Basic
100
Blank: Straight port thread
B: Two-sided air cushion
25
0
T0: Reed, 1-color display, 2-wire
H: Straight
Blank: 1 m
R: 1 included on rod side
None
None
None
Product Info
40
Vis komprimert visning (6 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
CKD
- SCWT2
Shorttext
Standard cylinder
Siste endring
10.04.2024 09:07:34
Enhet
Nøkkelord
Pneumatic cylinders
Standard cylinder
Standard cylinders
Klassifiseringer
CNS
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Sammenligning
Last opp geometri
Add one more to start
Sammenlign (0/4)