Browse
All Manufacturers
NO
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Tellurerota
Industrial - Medium duty
60 - INJECTION POLYURETHANE WHEELS, 55 SHORE D POLYAMIDE 6 CENTRE
Injection polyurethane wheels, 55 shore D, standard duty (NL) brackets
SRFP/NL FR - Injection polyurethane wheels, 55 Shore A polyamide 6 centre, swivel bolt hole bracket type "NL" with brake
Tellurerota
...
SRFP/NL FR - Injection polyurethane wheels, 55 Shore A polyamide 6 centre, swivel bolt hole bracket type "NL" with brake
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
606423
Vertical Mode
Expand Table
Reset filters
EN
1/5
Code
COD
Wheel hub type
WT
Wheel diameter
D [mm]
Wheel width
F [mm]
Overall height
H [mm]
Plate diameter
G [mm]
Bolt hole diameter
C [mm]
Offset
E [mm]
Swept radius
O [mm]
Load capacity
LC [daN]
Threadguards
TG [mm]
Weight
W [kg]
Technical description
INFO
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
606401
CB
80
30
107
73
12
40
120
120
No
0.73
Technical description
606402
CB
100
30
128
73
12
35
120
170
No
0.88
Technical description
606403
CB
125
35
156
73
12
37
120
220
No
1.00
Technical description
606404
CB
150
35
182
73
12
34
120
220
No
1.14
Technical description
606411
CB
150
45
188
102
20
56
156
300
No
1.98
Technical description
606406
CB
200
50
236
102
20
56
156
300
No
2.41
Technical description
606421
CR
80
30
107
73
12
40
120
120
No
0.75
Technical description
606422
CR
100
30
128
73
12
35
120
170
No
0.88
Technical description
606423
CR
125
35
156
73
12
37
120
220
No
1.02
Technical description
606424
CR
150
35
182
73
12
34
120
220
No
1.16
Technical description
606431
CR
150
45
188
102
20
56
156
300
No
2.03
Technical description
606426
CR
200
50
236
102
20
56
156
300
No
2.46
Technical description
605501
CC
80
30
107
73
12
40
120
130
No
0.72
Technical description
605502
CC
100
30
128
73
12
35
120
200
No
0.78
Technical description
605503
CC
125
35
156
73
12
37
120
220
No
0.96
Technical description
605511
CC
150
45
188
102
20
56
156
300
No
2.21
Technical description
605510
CC
160
50
193
102
20
56
156
300
No
2.31
Technical description
Vis komprimert visning (18 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Tellurerota
- SRFP/NL FR
Order number
606423
Shorttext
Injection polyurethane wheels, 55 Shore A polyamide 6 centre, swivel bolt hole bracket type "NL" with brake
Siste endring
28.01.2026 16:26:27
Enhet
Nøkkelord
Industrial
Injection
Medium duty
bolt hole
bracket type
brackets
brake
centre
polyamide
polyurethane wheels
shore
standard duty
swivel
Klassifiseringer
CNS
CNSPHYPROP Physical Properties
Mass
1.02 kg
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Sammenligning
Last opp geometri
Add one more to start
Sammenlign (0/4)