Browse
All Manufacturers
NO
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Tellurerota
Industrial - Medium duty
60 - INJECTION POLYURETHANE WHEELS, 55 SHORE D POLYAMIDE 6 CENTRE
Injection polyurethane wheels, 55 shore D, medium duty (M) brackets
SRP/M - Injection polyurethane wheels, 55 shore D polyamide 6 centre, swivel top plate bracket type "M"
Tellurerota
...
SRP/M - Injection polyurethane wheels, 55 shore D polyamide 6 centre, swivel top plate bracket type "M"
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
604711
Vertical Mode
Expand Table
Reset filters
EN
1/5
Code
COD
Wheel hub type
WT
Wheel diameter
D [mm]
Wheel width
F [mm]
Overall height
H [mm]
Top plate outer dimensions
AXB [mm]
Hole spacing
AAXBB [mm]
Hole width
EE [mm]
Offset
E [mm]
Load capacity
LC [daN]
Threadguards
TG [mm]
Weight
W [kg]
Technical description
INFO
1
2
3
4
5
6
7
604311
Hub with plain bore
150
45
194
140x110
105x80
11
58
350
No
2.17
Technical description
604306
Hub with plain bore
200
50
240
140x110
105x80
11
50
450
No
2.62
Technical description
604711
Hub with roller bearings
150
45
194
140x110
105x80
11
58
350
No
2.32
Technical description
604706
Hub with roller bearings
200
50
240
140x110
105x80
11
50
450
No
2.66
Technical description
608411
Hub with ball bearings
150
45
194
140x110
105x80
11
58
350
No
2.31
Technical description
608410
Hub with ball bearings
160
50
199
140x110
105x80
11
58
400
No
2.42
Technical description
608406
Hub with ball bearings
200
50
240
140x110
105x80
11
50
450
No
2.82
Technical description
Vis komprimert visning (7 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Tellurerota
- SRP/M
Shorttext
Injection polyurethane wheels, 55 shore D polyamide 6 centre, swivel top plate bracket type "M"
Siste endring
28.01.2026 16:26:26
Enhet
Nøkkelord
Industrial
Injection
Medium duty
bracket type
brackets
centre
polyamide
polyurethane wheels
shore
swivel top plate
Klassifiseringer
CNS
CNSPHYPROP Physical Properties
Mass
2.32 kg
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Sammenligning
Last opp geometri
Add one more to start
Sammenlign (0/4)