2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SS-7188V-A-NF-50

Expand Table
1/5
PN
PN
Categroy Name
CATEGROY_NAME
Description
DESCRIPTION
Product Type
PRODUCT_TYPE
Mounting Style
MOUNTING_STYLE
Performance
PERFORMANCE
Number of Rows
NUMBER_OF_ROWS
Number of Ports
NUMBER_OF_PORTS
Orientation
ORIENTATION
Data Transmission
DATA_TRANSMISSION
Gender
GENDER
Termination
TERMINATION
Contact Plating
CONTACT_PLATING
Shielding
SHIELDING
1
SS-7188V-A-NF-50
Ethernet Connectors
Modular Jack | CAT5E | Vertical (180) | 8P 8C | Unshielded
RJ Modular Jack
PCB Mount
CAT 5e
1
1
Vertical
1G
Female
Through Hole
50 micro-inches
No
Vis komprimert visning (1 produkt)
Order numberSS-7188V-A-NF-50
Siste endring10.06.2026 14:50:57
Enhet
Nøkkelord

Klassifiseringer

CNS

CNSERPBASE Object Properties
Order NumberSS-7188V-A-NF-50
Compare multiple parts
Add at least 2 products with