2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SS-37200-028

Expand Table
1/5
PN
PN
Categroy Name
CATEGROY_NAME
Description
DESCRIPTION
Product Type
PRODUCT_TYPE
Brand
BRAND
Cable Diameter
CABLEDIA [Inch]
Performance
PERFORMANCE
Plug Type
PLUG_TYPE
Conductor Size
CONDSIZE [Inch]
Connector Type
CONNECTOR_TYPE
No. of Positions
NO__OF_POSITIONS
Shielding
SHIELDING
No. of Positions
NOPOS
No. of Contacts
NO__OF_CONTACTS
Packaging
PACKAGING
1
SS-37200-028
Plugs
Modular Plug | CAT5E | 8P 8C | Shielded | .036-.042 Conductors
RJ Modular Plug
Stewart Connector
N/A
CAT 5e
Standard
.036 - .042
RJ45
8
Yes
8
8
N/A
Vis komprimert visning (1 produkt)
Order numberSS-37200-028
Siste endring10.06.2026 14:50:45
Enhet
Nøkkelord

Klassifiseringer

CNS

CNSERPBASE Object Properties
Order NumberSS-37200-028
Compare multiple parts
Add at least 2 products with